Helios Transient Absorption Spectroscopy System
  • Easy and quick installation
  • Easy accomodation of harmonic generators and OPAs
  • Superb data analysis software tool
  • Optimized for Spectra-Physics Spitfire Pro Amplifiers
Share This Page
DescriptionSpecifications Models Catalog PDF

Helios is a CCD-based pump-probe transient absorption spectrometer, used for monitoring extremely short-lived optically absorbing states. The experimental time window ranges from femtoseconds to nanoseconds. The system is completely turn-key, including an optical unit and a PC, containing the data acquisition hardware and software. The system is designed to work with an amplified Ti: Sapphire femtosecond laser, such as the Spectra-Physics Spitfire Pro, to produce the spectral and kinetic data required for investigating photoexcitation events on the sub-picosecond and longer timescale. The system produces a 3-D Wavelength-Time-Absorbance data matrix in a form of an ASCII CSV file, which can be easily processed and displayed with our Surface Xplorer software.


Click here to watch a video about the Helios solution.

Applications
  • Photophysics
  • Photochemistry
  • Photobiology
  • Cell Biology
  • Material Science
  • Nano Science
  • Transient Spectrometry


Typical Wavelength-Time-Absorbance Graph