Explorer Compact DPSS Lasers

The Spectra-Physics Explorer® family of lasers delivers reliability and versatility in a compact footprint through its innovative diode-pumped solid state (DPSS) architecture ranging from the infrared (IR) to the ultraviolet (UV) region. The Explorer XP all-in-one lasers deliver 1 W of 355 nm and 5 W of 532 nm output and combines laser head and electronics into a single compact package. All of the Explorer and Explorer XP lasers exhibit nearly diffraction-limited TEM00 output beam allows for tight focusing and high spatial resolution.

High reliability, high repetition rate, Gaussian beam parameters and superior pulse-to-pulse stability make the Explorer family of lasers the ultimate economic solution for demanding 24/7 applications. The Explorer lasers are manufactured by using an automated pick-and-place technology where all optical components are soldered in place, eliminating unwanted solder flux and minimizing organic contaminants that can degrade laser operation.

Model Wavelength Power Maximum Pulse Energy
Explorer XP web photo Explorer XP
(
Explorer XP DPSS Mid-Power All-in-One Lasers)
355 nm
532 nm
>1 W
>5 W
>24 µJ
>68 µJ
Explorer 532 2009 Explorer
(
Explorer DPSS UV, Green and IR Lasers)
349 nm
355 nm
532 nm
1064 nm
>120 mW
>0.3 W
>2 W
>2.5 W
>120 µJ
>15 µJ
>200 µJ
>50 µJ
Explorer One Explorer One
(
Explorer One Compact and Lightweight UV ns Lasers)
349 nm
355 nm
>120 mW
>0.3 W
>120 µJ
>15 µJ