The Spectra-Physics Excelsior® One series is a new line of UV, visible, and near IR CW lasers based on Spectra-Physics Its in the Box design with the laser head and controller combined in a single, compact package. The Excelsior One series is available as free space and fiber-coupled lasers that include fourteen different wavelengths and delivers up to 500 mW of average power. The series includes both direct diode and diode-pumped solid state (DPSS) laser technology in a compact package offering multi-mode and single frequency options using the exact same mechanical footprint.
One Platform for 14 Wavelengths 375, 405, 445, 473, 488, 515, 532, 542, 553, 561, 594, 642, 785, and 1064 nm
The Excelsior One series offers 1064 nm in the infrared, while the visible wavelengths options at 473, 515, 532, 542, 553, 561, and 594 nm are based on patented frequency doubling techniques for the DPSS models. Direct diode models with the option of high speed modulation and serial software interface are available at 375, 405, 445, 488, 642, and 785 nm. For ease-of-use and laser power control, all Excelsior One lasers are equipped with an RS 232 software interface.
The Excelsior One lasers are ideal for customers who rely on modularity in their instrument design. With the Excelsior One series, customers can choose among over 50 different versions in a single footprint and a single supply voltage. This enables maximum independence and the fewest design constraints.
Fiber-Coupled Models
The Excelsior One series is also offered with fiber-coupled options from 405 nm to 1064 nm using single mode, polarization maintaining fibers. These fiber-coupled lasers offer outstanding power stability in harsh operating environments, and a polarization extinction ratio (PER) of less than
-30 db over the specified operating temperature range. The fiber-coupled Excelsior One lasers are terminated with a FC/APC connector.