Product Description
Zero-order wave plates are temperature insensitive phase retarders for moderate bandwidth applications. These zero-order wave plates are constructed of two quartz plates, air-spaced to allow for use with high-power lasers, in a standard 12.7 mm or 25.4 mm diameter housing for easy mounting into a holder. Zero-order wave plates are moderately insensitive to wavelength change, which makes them ideal for laser diode or tunable laser applications. Typical zero-order wave plates have a temperature coefficient of 0.0001 λ/°C.
Zero-order wave plates are temperature insensitive phase retarders for moderate bandwidth applications. These zero-order wave plates are constructed of two quartz plates, air-spaced to allow for use with high-power lasers, in a standard 12.7 mm or 25.4 mm diameter housing for easy mounting into a holder. Zero-order wave plates are moderately insensitive to wavelength change, which makes them ideal for laser diode or tunable laser applications. Typical zero-order wave plates have a temperature coefficient of 0.0001 λ/°C.
| Loading, please wait... |
 |
| Model |
Diameter mm |
Retardation |
Wavelength nm |
Description |
| 05RP02-01 |
12.7 |
λ/2 |
248 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 248nm, λ/2 Retardation |
| 05RP02-02 |
12.7 |
λ/2 |
266 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 266nm, λ/2 Retardation |
| 05RP02-03 |
12.7 |
λ/2 |
308 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 308nm, λ/2 Retardation |
| 05RP02-07 |
12.7 |
λ/2 |
351 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 351nm, λ/2 Retardation |
| 05RP02-08 |
12.7 |
λ/2 |
354.7 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 354.7nm, λ/2 Retardation |
| 05RP02-10 |
12.7 |
λ/2 |
441.6 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 411.6nm, λ/2 Retardation |
| 05RP02-11 |
12.7 |
λ/2 |
457.9 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 457.9nm, λ/2 Retardation |
| 05RP02-12 |
12.7 |
λ/2 |
488 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 488nm, λ/2 Retardation |
| 05RP02-13 |
12.7 |
λ/2 |
510.5 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 510.5nm, λ/2 Retardation |
| 05RP02-14 |
12.7 |
λ/2 |
514.5 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 514.5nm, λ/2 Retardation |
| 05RP02-16 |
12.7 |
λ/2 |
532 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 532nm, λ/2 Retardation |
| 05RP02-17 |
12.7 |
λ/2 |
543.5 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 543.5nm, λ/2 Retardation |
| 05RP02-22 |
12.7 |
λ/2 |
594 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 594nm, λ/2 Retardation |
| 05RP02-23 |
12.7 |
λ/2 |
611.9 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 611.9nm, λ/2 Retardation |
| 05RP02-24 |
12.7 |
λ/2 |
632.8 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 632.8nm, λ/2 Retardation |
| 05RP02-25 |
12.7 |
λ/2 |
647.1 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 647.1nm, λ/2 Retardation |
| 05RP02-26 |
12.7 |
λ/2 |
676.4 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 676.4nm, λ/2 Retardation |
| 05RP02-27 |
12.7 |
λ/2 |
694.3 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 694.3nm, λ/2 Retardation |
| 05RP02-28 |
12.7 |
λ/2 |
780 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 780nm, λ/2 Retardation |
| 05RP02-29 |
12.7 |
λ/2 |
830 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 830nm, λ/2 Retardation |
| 05RP02-30 |
12.7 |
λ/2 |
850 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 850nm, λ/2 Retardation |
| 05RP02-31 |
12.7 |
λ/2 |
905 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 905nm, λ/2 Retardation |
| 05RP02-32 |
12.7 |
λ/2 |
1050 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 1050nm, λ/2 Retardation |
| 05RP02-34 |
12.7 |
λ/2 |
1064 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 1064nm, λ/2 Retardation |
| 05RP02-36 |
12.7 |
λ/2 |
1300 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 1300nm, λ/2 Retardation |
| 05RP02-37 |
12.7 |
λ/2 |
1315 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 1315nm, λ/2 Retardation |
| 05RP02-38 |
12.7 |
λ/2 |
1320 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 1320nm, λ/2 Retardation |
| 05RP02-39 |
12.7 |
λ/2 |
1523 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 1523nm, λ/2 Retardation |
| 05RP02-40 |
12.7 |
λ/2 |
1550 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 1550nm, λ/2 Retardation |
| 05RP02-41 |
12.7 |
λ/2 |
413 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 413nm, λ/2 Retardation |
| 05RP02-46 |
12.7 |
λ/2 |
800 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 800nm, λ/2 Retardation |
| 05RP04-01 |
12.7 |
λ/4 |
248 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 248nm, λ/4 Retardation |
| 05RP04-02 |
12.7 |
λ/4 |
266 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 266nm, λ/4 Retardation |
| 05RP04-03 |
12.7 |
λ/4 |
308 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 308nm, λ/4 Retardation |
| 05RP04-07 |
12.7 |
λ/4 |
351 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 351nm, λ/4 Retardation |
| 05RP04-08 |
12.7 |
λ/4 |
354.7 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 354.7nm, λ/4 Retardation |
| 05RP04-10 |
12.7 |
λ/4 |
441.6 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 411.6nm, λ/4 Retardation |
| 05RP04-11 |
12.7 |
λ/4 |
457.9 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 457.9nm, λ/4 Retardation |
| 05RP04-12 |
12.7 |
λ/4 |
488 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 488nm, λ/4 Retardation |
| 05RP04-13 |
12.7 |
λ/4 |
510.5 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 510.5nm, λ/4 Retardation |
| 05RP04-14 |
12.7 |
λ/4 |
514.5 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 514.5nm, λ/4 Retardation |
| 05RP04-16 |
12.7 |
λ/4 |
532 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 532nm, λ/4 Retardation |
| 05RP04-17 |
12.7 |
λ/4 |
543.5 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 543.5nm, λ/4 Retardation |
| 05RP04-22 |
12.7 |
λ/4 |
594 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 594nm, λ/4 Retardation |
| 05RP04-23 |
12.7 |
λ/4 |
611.9 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 611.9nm, λ/4 Retardation |
| 05RP04-24 |
12.7 |
λ/4 |
632.8 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 632.8nm, λ/4 Retardation |
| 05RP04-25 |
12.7 |
λ/4 |
647.1 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 647.1nm, λ/4 Retardation |
| 05RP04-26 |
12.7 |
λ/4 |
676.4 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 676.4nm, λ/4 Retardation |
| 05RP04-27 |
12.7 |
λ/4 |
694.3 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 694.3nm, λ/4 Retardation |
| 05RP04-28 |
12.7 |
λ/4 |
780 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 780nm, λ/4 Retardation |
| 05RP04-29 |
12.7 |
λ/4 |
830 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 830nm, λ/4 Retardation |
| 05RP04-30 |
12.7 |
λ/4 |
850 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 850nm, λ/4 Retardation |
| 05RP04-31 |
12.7 |
λ/4 |
905 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 905nm, λ/4 Retardation |
| 05RP04-32 |
12.7 |
λ/4 |
1050 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 1050nm, λ/4 Retardation |
| 05RP04-34 |
12.7 |
λ/4 |
1064 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 1064nm, λ/4 Retardation |
| 05RP04-36 |
12.7 |
λ/4 |
1300 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 1300nm, λ/4 Retardation |
| 05RP04-37 |
12.7 |
λ/4 |
1315 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 1315nm, λ/4 Retardation |
| 05RP04-38 |
12.7 |
λ/4 |
1320 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 1320nm, λ/4 Retardation |
| 05RP04-39 |
12.7 |
λ/4 |
1523 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 1523nm, λ/4 Retardation |
| 05RP04-40 |
12.7 |
λ/4 |
1550 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 1550nm, λ/4 Retardation |
| 05RP04-41 |
12.7 |
λ/4 |
413 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 413nm, λ/4 Retardation |
| 05RP04-46 |
12.7 |
λ/4 |
800 |
Zero-Order Quartz Wave Plate, 12.7mm Dia, 800nm, λ/2 Retardation |
| 10RP02-01 |
25.4 |
λ/2 |
248 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 248nm, λ/2 Retardation |
| 10RP02-02 |
25.4 |
λ/2 |
266 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 266nm, λ/2 Retardation |
| 10RP02-03 |
25.4 |
λ/2 |
308 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 308nm, λ/2 Retardation |
| 10RP02-07 |
25.4 |
λ/2 |
351 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 351nm, λ/2 Retardation |
| 10RP02-08 |
25.4 |
λ/2 |
354.7 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 354.7nm, λ/2 Retardation |
| 10RP02-10 |
25.4 |
λ/2 |
441.6 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 411.6nm, λ/2 Retardation |
| 10RP02-11 |
25.4 |
λ/2 |
457.9 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 457.9nm, λ/2 Retardation |
| 10RP02-12 |
25.4 |
λ/2 |
488 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 488nm, λ/2 Retardation |
| 10RP02-13 |
25.4 |
λ/2 |
510.5 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 510.5nm, λ/2 Retardation |
| 10RP02-14 |
25.4 |
λ/2 |
514.5 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 514.5nm, λ/2 Retardation |
| 10RP02-16 |
25.4 |
λ/2 |
532 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 532nm, λ/2 Retardation |
| 10RP02-17 |
25.4 |
λ/2 |
543.5 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 543.5nm, λ/2 Retardation |
| 10RP02-22 |
25.4 |
λ/2 |
594 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 594nm, λ/2 Retardation |
| 10RP02-23 |
25.4 |
λ/2 |
611.9 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 611.9nm, λ/2 Retardation |
| 10RP02-24 |
25.4 |
λ/2 |
632.8 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 632.8nm, λ/2 Retardation |
| 10RP02-25 |
25.4 |
λ/2 |
647.1 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 647.1nm, λ/2 Retardation |
| 10RP02-26 |
25.4 |
λ/2 |
676.4 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 676.4nm, λ/2 Retardation |
| 10RP02-27 |
25.4 |
λ/2 |
694.3 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 694.3nm, λ/2 Retardation |
| 10RP02-28 |
25.4 |
λ/2 |
780 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 780nm, λ/2 Retardation |
| 10RP02-29 |
25.4 |
λ/2 |
830 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 830nm, λ/2 Retardation |
| 10RP02-30 |
25.4 |
λ/2 |
850 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 850nm, λ/2 Retardation |
| 10RP02-31 |
25.4 |
λ/2 |
905 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 905nm, λ/2 Retardation |
| 10RP02-32 |
25.4 |
λ/2 |
1050 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 1050nm, λ/2 Retardation |
| 10RP02-34 |
25.4 |
λ/2 |
1064 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 1064nm, λ/2 Retardation |
| 10RP02-36 |
25.4 |
λ/2 |
1300 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 1300nm, λ/2 Retardation |
| 10RP02-37 |
25.4 |
λ/2 |
1315 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 1315nm, λ/2 Retardation |
| 10RP02-38 |
25.4 |
λ/2 |
1320 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 1320nm, λ/2 Retardation |
| 10RP02-39 |
25.4 |
λ/2 |
1523 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 1523nm, λ/2 Retardation |
| 10RP02-40 |
25.4 |
λ/2 |
1550 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 1550nm, λ/2 Retardation |
| 10RP02-41 |
25.4 |
λ/2 |
413 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 413nm, λ/2 Retardation |
| 10RP02-46 |
25.4 |
λ/2 |
800 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 800nm, λ/2 Retardation |
| 10RP04-01 |
25.4 |
λ/4 |
248 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 248nm, λ/4 Retardation |
| 10RP04-02 |
25.4 |
λ/4 |
266 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 266nm, λ/4 Retardation |
| 10RP04-03 |
25.4 |
λ/4 |
308 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 308nm, λ/4 Retardation |
| 10RP04-07 |
25.4 |
λ/4 |
351 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 351nm, λ/4 Retardation |
| 10RP04-08 |
25.4 |
λ/4 |
354.7 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 354.7nm, λ/4 Retardation |
| 10RP04-10 |
25.4 |
λ/4 |
441.6 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 411.6nm, λ/4 Retardation |
| 10RP04-11 |
25.4 |
λ/4 |
457.9 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 457.9nm, λ/4 Retardation |
| 10RP04-12 |
25.4 |
λ/4 |
488 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 488nm, λ/4 Retardation |
| 10RP04-13 |
25.4 |
λ/4 |
510.5 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 510.5nm, λ/4 Retardation |
| 10RP04-14 |
25.4 |
λ/4 |
514.5 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 514.5nm, λ/4 Retardation |
| 10RP04-16 |
25.4 |
λ/4 |
532 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 532nm, λ/4 Retardation |
| 10RP04-17 |
25.4 |
λ/4 |
543.5 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 543.5nm, λ/4 Retardation |
| 10RP04-22 |
25.4 |
λ/4 |
594 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 594nm, λ/4 Retardation |
| 10RP04-23 |
25.4 |
λ/4 |
611.9 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 611.9nm, λ/4 Retardation |
| 10RP04-24 |
25.4 |
λ/4 |
632.8 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 632.8nm, λ/4 Retardation |
| 10RP04-25 |
25.4 |
λ/4 |
647.1 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 647.1nm, λ/4 Retardation |
| 10RP04-26 |
25.4 |
λ/4 |
676.4 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 676.4nm, λ/4 Retardation |
| 10RP04-27 |
25.4 |
λ/4 |
694.3 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 694.3nm, λ/4 Retardation |
| 10RP04-28 |
25.4 |
λ/4 |
780 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 780nm, λ/4 Retardation |
| 10RP04-29 |
25.4 |
λ/4 |
830 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 830nm, λ/4 Retardation |
| 10RP04-30 |
25.4 |
λ/4 |
850 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 850nm, λ/4 Retardation |
| 10RP04-31 |
25.4 |
λ/4 |
905 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 905nm, λ/4 Retardation |
| 10RP04-32 |
25.4 |
λ/4 |
1050 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 1050nm, λ/4 Retardation |
| 10RP04-34 |
25.4 |
λ/4 |
1064 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 1064nm, λ/4 Retardation |
| 10RP04-36 |
25.4 |
λ/4 |
1300 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 1300nm, λ/4 Retardation |
| 10RP04-37 |
25.4 |
λ/4 |
1315 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 1315nm, λ/4 Retardation |
| 10RP04-38 |
25.4 |
λ/4 |
1320 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 1320nm, λ/4 Retardation |
| 10RP04-39 |
25.4 |
λ/4 |
1523 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 1523nm, λ/4 Retardation |
| 10RP04-40 |
25.4 |
λ/4 |
1550 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 1550nm, λ/4 Retardation |
| 10RP04-41 |
25.4 |
λ/4 |
413 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 413nm, λ/4 Retardation |
| 10RP04-46 |
25.4 |
λ/4 |
800 |
Zero-Order Quartz Wave Plate, 25.4mm Dia, 800nm, λ/2 Retardation |
|
|