Product Description
Newports true zero-order wave plates consist of a birefringent polymer film cemented between two high-precision BK 7 windows, each with a high efficiency, broadband antireflection coating. Polymer wave plates offer several benefits over quartz wave plates, such as better angular acceptance and less sensitivity to wavelength change.
Newports true zero-order wave plates consist of a birefringent polymer film cemented between two high-precision BK 7 windows, each with a high efficiency, broadband antireflection coating. Polymer wave plates offer several benefits over quartz wave plates, such as better angular acceptance and less sensitivity to wavelength change.
| Loading, please wait... |
 |
| Model |
Diameter mm |
Retardation |
Wavelength nm |
Description |
| 05RP32-1064 |
12.7 |
λ/2 |
1064 |
Zero-Order Precision Wave Plate, 12.7mm Dia, 1064nm, λ/2 Retardation |
| 05RP32-1300 |
12.7 |
λ/2 |
1300 |
Zero-Order Precision Wave Plate, 12.7mm Dia, 1300nm, λ/2 Retardation |
| 05RP32-532 |
12.7 |
λ/2 |
532 |
Zero-Order Precision Wave Plate, 12.7mm Dia, 532nm, λ/2 Retardation |
| 05RP34-1300 |
12.7 |
λ/4 |
1300 |
Zero-Order Precision Wave Plate, 12.7mm Dia, 1300nm, λ/4 Retardation |
| 05RP34-532 |
12.7 |
λ/4 |
532 |
Zero-Order Precision Wave Plate, 12.7mm Dia, 532nm, λ/4 Retardation |
| 10RP32-1064 |
25.4 |
λ/2 |
1064 |
Zero-Order Precision Wave Plate, 25.4mm Dia, 1064nm, λ/2 Retardation |
| 10RP32-1550 |
25.4 |
λ/2 |
1550 |
Zero-Order Precision Wave Plate, 25.4mm Dia, 1550nm, λ/2 Retardation |
| 10RP32-532 |
25.4 |
λ/2 |
532 |
Zero-Order Precision Wave Plate, 25.4mm Dia, 532nm, λ/2 Retardation |
| 10RP32-632.8 |
25.4 |
λ/2 |
632.8 |
Zero-Order Precision Wave Plate, 25.4mm Dia, 632.8nm, λ/2 Retardation |
| 10RP32-780 |
25.4 |
λ/2 |
780 |
Zero-Order Precision Wave Plate, 25.4mm Dia, 780nm, λ/2 Retardation |
| 10RP32-830 |
25.4 |
λ/2 |
830 |
Zero-Order Precision Wave Plate, 25.4mm Dia, 830nm, λ/2 Retardation |
| 10RP34-1064 |
25.4 |
λ/4 |
1064 |
Zero-Order Precision Wave Plate, 25.4mm Dia, 1064nm, λ/4 Retardation |
| 10RP34-1550 |
25.4 |
λ/4 |
1550 |
Zero-Order Precision Wave Plate, 25.4mm Dia, 1550nm, λ/4 Retardation |
| 10RP34-532 |
25.4 |
λ/4 |
532 |
Zero-Order Precision Wave Plate, 25.4mm Dia, 532nm, λ/4 Retardation |
| 10RP34-632.8 |
25.4 |
λ/4 |
632.8 |
Zero-Order Precision Wave Plate, 25.4mm Dia, 632.8nm, λ/4 Retardation |
| 10RP34-780 |
25.4 |
λ/4 |
780 |
Zero-Order Precision Wave Plate, 25.4mm Dia, 780nm, λ/4 Retardation |
| 10RP34-830 |
25.4 |
λ/4 |
830 |
Zero-Order Precision Wave Plate, 25.4mm Dia, 830nm, λ/4 Retardation |
| 20RP32-1064 |
50.8 |
λ/2 |
1064 |
Zero-Order Precision Wave Plate, 50.8mm Dia, 1064nm, λ/2 Retardation |
| 20RP32-488 |
50.8 |
λ/2 |
488 |
Zero-Order Precision Wave Plate, 50.8mm Dia, 488nm, λ/2 Retardation |
| 20RP32-532 |
50.8 |
λ/2 |
532 |
Zero-Order Precision Wave Plate, 50.8mm Dia, 532nm, λ/2 Retardation |
| 20RP32-632.8 |
50.8 |
λ/2 |
632.8 |
Zero-Order Precision Wave Plate, 50.8mm Dia, 632.8nm, λ/2 Retardation |
| 20RP32-670 |
50.8 |
λ/2 |
670 |
Zero-Order Precision Wave Plate, 50.8mm Dia, 670nm, λ/2 Retardation |
| 20RP34-1064 |
50.8 |
λ/4 |
1064 |
Zero-Order Precision Wave Plate, 50.8mm Dia, 1064nm, λ/4 Retardation |
| 20RP34-488 |
50.8 |
λ/4 |
488 |
Zero-Order Precision Wave Plate, 50.8mm Dia, 488nm, λ/4 Retardation |
| 20RP34-514.5 |
50.8 |
λ/4 |
514.5 |
Zero-Order Precision Wave Plate, 50.8mm Dia, 514.5nm, λ/4 Retardation |
| 20RP34-532 |
50.8 |
λ/4 |
532 |
Zero-Order Precision Wave Plate, 50.8mm Dia, 532nm, λ/4 Retardation |
| 20RP34-632.8 |
50.8 |
λ/4 |
632.8 |
Zero-Order Precision Wave Plate, 50.8mm Dia, 632.8nm, λ/4 Retardation |
| 20RP34-670 |
50.8 |
λ/4 |
670 |
Zero-Order Precision Wave Plate, 50.8mm Dia, 670nm, λ/4 Retardation |
|
|