|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
    Motorized Rotation Stages
    NanoPositioning
    Piezo Motor Driven Products
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Controllers and Amplifiers > XPS Universal High-Performance Motion Controller/Driver

XPS Universal High-Performance Motion Controller/Driver
XPS Universal High-Performance Motion Controller/Driver

  • High performance, 1-8 axes motion controller for steppers, DC servos, brushless motors, voice coils and other motors.
  • High-speed 10/100 Base-T Ethernet TCP/IP communication interface (typ. 0.3 ms command execution).
  • Advanced 10KHz servo loop with variable PID’s, low-pass and notch filters, linear error compensation and 3D error mapping.
  • Wide variety of motion modes including point-to-point, velocity profiling, line-arc trajectories, splines, PVT trajectories, electronic gearing and analog input tracking.
  • Extensive I/O functionalities including 4 user-definable analog inputs, 4 user-definable analog outputs and 30 TTL inputs and outputs.
  • Hardware position latch input and position compare output.
  • Extensive list of event triggers for process development and synchronization.
  • High speed data acquisition at up to 10KHz rate.
  • Execution of TCL scripts on the XPS controller in real-time multi-tasking for high-speed multi-process control
  • Complete library of LabView VI’s, DLL in source code, numerous program examples
  • Custom training programs upon request

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF
Product Description
The XPS is an extremely high-performance, easy to use, integrated motion controller/driver offering high-speed communication through 10/100 Base-T Ethernet, outstanding trajectory accuracy and powerful programming functionality. It combines user-friendly web interfaces with advanced trajectory and synchronization features to precisely control the most complex to the most basic motion sequences. Multiple digital and analog I/O's, triggers and supplemental encoder inputs provide users with additional data acquisition, synchronization and control features that can improve the most demanding motion applications.
Proprietary universal driver modules allow the XPS to drive 1 to 8 axes of any Newport actuator, linear or rotary stage. By using pass-through drive modules, the XPS is also capable of controlling many other motion devices, whether they use stepper, DC brush, DC brushless rotary or linear, voice coil or piezoelectric actuation.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 XPS-C2  2-axes XPS controller  
$5288.00
 
Available Today
 XPS-C4  4-axes XPS controller  
$6000.00
 
Available Today
 XPS-C6  6-axes XPS controller  
$6715.00
 
Available Today
 XPS-C8  8-axes XPS controller  
$7428.00
 
Available Today
 XPS-DRV01  PWM drive module for DC brush and stepper motors, 3A/48V max.  
$545.00
 
Available Today
 XPS-DRV02  PWM drive module for brushless motors, 5A/44Vpp max.  
$821.00
 
Available Today
 XPS-DRV03  High performance PWM drive module for DC motors, 5A/48V max.  
$567.00
 
Available Today
 XPS-DRV00  Pass-through module  
$128.00
 
4 Weeks
 XPS-CONKIT  Connector kit with 6 GPIO connectors  
$104.00
 
4 Weeks
 XPS-TG5  Trigger output cable, LEMO/flying leads, 5m  
$181.00
 
Available Today
 XPS-RC  Remote control  
$1165.00

Refer to the Stage and Controller Compatibility Table (Stage and Controller Compatibility) for a complete list of compatible Newport stages.
1) To order an XPS controller, specify the controller and the drive modules by separate part numbers. For example, for an 8-axes XPS controller with 3 drive modules for ILS stages, one drive module for an IMS300CCHA stage and one pass-through module, the correct part numbers are:

1 x XPS-C8

3 x XPS-DRV01

1 x XPS-DRV03

1 x XPS-DRV00

The XPS controller in the above example can still drive 3 more stages. Additional drive modules can be ordered under the same part numbers. An upgrade from a 4-axes controller to a 6-axes controller requires a factory return.

2) Customized training programs are available upon request.

3) Call Newport for new XPS versions that are now available:

- Dual power supply for safer shut down

- Option for additional I/O’s



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .