|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Motorized Rotation Stages
    NanoPositioning
    Piezo Motor Driven Products
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motorized Linear Stages > XM Series Ultra-Precision Linear Motor Stages

XM Series Ultra-Precision Linear Motor Stages
XM Series Ultra-Precision Linear Motor Stages

  • Non-contact, direct-drive system ensures ultraprecision motion with high dynamics and reliability
  • Sub-nm, high precision glass scale encoder provides accurate position feedback with 80 nm repeatability
  • Extra-large, ironless, high-efficiency linear motor minimizes heat generation
  • Ultra-quiet anti-creep crossed roller bearings assure ripple-free motion without cage migration

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The XM is the ultimate solution for the most demanding manufacturing and test and measurement applications. It meets ultra-precision motion requirements with high dynamics and reliability for 24/7 production environments. Typical applications include semiconductor wafer inspection, sensor test and calibration, laser machining and ultra-precision assembly.
Unlike screw driven stages, the XM employs a center-driven, ironless linear motor as the driving element. Since the linear motor is a frictionless direct drive device, there is no backlash or hysteresis, wind-up or stiction limiting the motion performance. The linear motor drive also offers the advantage of higher speed, acceleration and system responsiveness with no wear to motor brushes or drive screws. The extra-large, ironless motor coil ensures zero cogging for ultra smooth velocity control and provides higher efficiency compared to alternative stage designs. This results in significantly less heat generation, which is generally the main limit for ultra-precision motion applications. To further improve thermal management and its effect on stage performance, the XM also has the benefit of a sophisticated length decoupling of the magnetic track from the stage carriage.
XM stages are machined from stress-relieved 7075 aluminum, ensuring long-term strength and stability. All critical stage surfaces undergo multiple machining processes and precision grinding under ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 XMS50  XMS linear motor stage, 50mm travel  
$6135.00
 
Available Today
 XMS100  XMS linear motor stage, 100mm travel  
$6981.00
 
3 Weeks
 XMS160  XMS linear motor stage, 160mm travel  
$7828.00
 
3 Weeks
 XML210  XML linear motor stage, 210mm travel  
$9943.00
 
3 Weeks
 XML350  XML linear motor stage, 350mm travel  
$13668.00

Recommended Motion Controller: XPS (see Universal High-Performance Motion Controller/Driver)
Flat granite base plates are recommended to ensure the highest possible performance. Call or email us for part numbers and availability.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .