|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Custom Solutions
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Rail Systems > X95 Structural Rails and Carriers

X95 Structural Rails and Carriers
X95 Structural Rails and Carriers
CXL95-120, CXL95-80, CXL95-50, and X95-0.5
X95 rails and CXL95 carriers enable complex frame designs

  • Ideal for constructing large-scale, linear optical devices
  • Rigid yet lightweight rail design
  • Easy-on/Easy-off dovetail mounting
  • Rail lengths of up to 20 ft (6.4 m)

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The X95 Rail and Carrier System is a rigid and lightweight support for large-scale, linear optical and instrumentation setups.
X95 Rails are cylindrical aluminum extrusions with four longitudinal reinforcing ribs. The 10 mm thick ribs provide four symmetrical dovetail clamping surfaces for carriers and significantly increase the longitudinal and torsional rigidity of the rail. X95 rails are available in standard lengths of up to 2.5 m. On request, lengths of up to 20 ft (6 m) may be special-ordered. Rail end faces are tapped with four M6 holes in a 63 mm square pattern.



Ordering Information
 Quantity  Model  Description  Price
 
1 Week
 X95-0.5  X95 Structural Rail, 4x M6 holes, 63mm square pattern on ends, 0.5 m  
$150.00
 
1 Week
 X95-0.64  X95 Structural Rail, 4x M6 holes, 63mm square pattern on ends, 0.64 m  
$181.00
 
4 Weeks
 X95-0.75  X95 Structural Rail, 4x M6 holes, 63mm square pattern on ends, 0.75 m  
$193.00
 
4 Weeks
 X95-1  X95 Structural Rail, 4x M6 holes, 63mm square pattern on ends, 1 m  
$208.00
 
Available Today
 X95-1.5  X95 Structural Rail, 4x M6 holes, 63mm square pattern on ends, 1.5 m  
$271.00
 
Available Today
 X95-2  X95 Structural Rail, 4x M6 holes, 63mm square pattern on ends, 2 m  
$249.00
 
Available Today
 X95-2.5  X95 Structural Rail, 4x M6 holes, 63mm square pattern on ends, 2.5 m  
$376.00


Ordering Procedure for Special Lengths




X95 Rail Carriers Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 CXL95-50  X95 Rail Carriage, 1/4-20 & 4-40 Holes, 50 mm  
$104.04
 
Available Today
 CXL95-80  X95 Rail Carriage, 1/4-20, 8-32, & 4-40 Holes, 80 mm  
$118.32
 
Available Today
 CXL95-120  X95 Rail Carriage, 1/4-20, 10-24, & 8-32 Holes, 120 mm  
$157.08


X95 Rail Carriers Ordering Information, Metric
 Quantity  Metric Model  Description  Price
 
Available Today
 M-CXL95-50  X95 Rail Carriage, M6 & M3 Holes. 50 mm, Metric  
$104.04
 
Available Today
 M-CXL95-80  X95 Rail Carriage, M6, M4, & M3 Holes. 80 mm, Metric  
$118.32
 
7 Weeks
 M-CXL95-120  X95 Rail Carriage, M6, M5, & M4 Holes. 120 mm, Metric  
$157.08


Construction Hardware
 Quantity  Model  Description  Price
 
Available Today
 CX95A  X95 Right Angle Joint—thru holes  
$126.48
 
Available Today
 CX95AS  X95 Right Angle Joint—tapped holes  
$130.56
 
Available Today
 CX100  X95 Structural Corner Cube  
$196.86
 
Available Today
 AX95  X95 Guy Pivot Support  
$248.88
 
5 Weeks
 BEX95S  X95 Single Bench Leg (end); max. load: 240 lb (110 kg)  
$182.58
 
4 Weeks
 BEX95D  X95 Double Bench Leg (end); max. load: 240 lb (110 kg)  
$274.38
 
3 Weeks
 BCX95S  X95 Single Bench Leg (side); max. load: 240 lb (110 kg)  
$182.58
 
Available Today
 BCX95D  X95 Double Bench Leg (side); max. load: 240 lb (110 kg)  
$260.10
 
10 Weeks
 X95-T  X95 T-stand; max. load: 240 lb (110 kg)  
$300.00
 
6 Weeks
 X95-LF  X95 Leveling feet (centered); max. load: 240 lb (110 kg)  
$95.37
 
Available Today
 VS95  X95 Leveling foot (side mounted); max. load: 240 lb (110 kg)  
$170.34
 
Available Today
 CAST95  X95 Caster; max. load: 275 lb (125 kg)  
$66.40
 
Available Today
 M-PBN16  PBN Series Base Plates, Use with UTR120 Series Rotation Stages  
$144.00
 
6 Weeks
 X95-AP1  X95 Mounting plate for SLM-1A and RB135  
$31.00
 
3 Weeks
 X95-AP3  X95 Mounting plate for SLM-3A and RB335  
$33.00
 
Available Today
 X95-EP  Plastic end plate  
$20.00
 
12 Weeks
 RB135  X95 Rubber bumper; max. load: 135 lb (60 kg)  
$18.00
 
3 Weeks
 RB335  X95 Rubber bumper; max. load: 335 lb (150 kg)  
$18.00
 
Available Today
 SLM-1A  SLM Series Compact Air Mount, 100 lb Max. Load, 60 psi Max. Air Pressure  
$131.00
 
Available Today
 SLM-3A  SLM Series Compact Air Mount, 300 lb Max. Load, 60 psi Max. Air Pressure  
$158.00
 
4 Weeks
 ND40-A  NewDamp Elastomeric Mount, 100-450 lb load, X95 Rail Compatible  
$257.00
 
5 Weeks
 ND41-A  NewDamp Elastomeric Mount, 70-225 lb load, X95 Rail Compatible  
$310.00

For more information on the Stabl-Levl Mount, see Compact Air Mount without Self Leveling,

or for the NewDamp Elastomeric Mount, see Constant Natural Frequency Elastomeric Isolators.



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .