|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Custom Solutions
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Rail Systems > X48 Series Aluminum Rails and Carriers

X48 Series Aluminum Rails and Carriers
X48 Series Aluminum Rails and Carriers
(left to right) BCX48D, CXL48-80, CXL48-50, BCX48S, and X48

  • Rigid, cruciform cross-section rail
  • Quick, easy-to-use dovetail mounting
  • Carriers mount to all four sides
  • Compatible with a wide range of stages and mounts
  • Excellent for larger optical systems

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The X48 Series Rail is a solid piece of aluminum, forming a rigid, yet lightweight, foundation for building larger precision optical systems. X48's symmetrical cruciform cross-section provides four parallel mounting surfaces and permits carriers to be mounted to any side of the rail; the shape of the rail also increases its longitudinal and torsional stiffness for excellent stability and rigidity. Precision dovetail design allows components to be quickly attached or removed without disturbing other carriers or components.
CXL48 Series Carriers enable fast, easy mounting and secure clamping of components at any point along the rail. CXL48-50 and CXL48-80 Carriers are specially designed to support positioners with the 50 and 80 module size, respectively. Knurled knobs are used to securely clamp the carriers to the rail. A unique clamp design eliminates contact between the screw shaft and the rail for smoother sliding, more stable positioning, and prevention of possible rail damage from over-tightening.
A stable optical bench can be built using the X48 rail with the BCX48S Single Foot and the BCX48D Double Foot. The feet are adjustable in height to assist in leveling the rail.



X48 Rails Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 X48-0.5  X48 Structural Rail, 4x M4 holes, 34 mm square pattern on ends, 0.5 M length  
$136.68
 
Available Today
 X48-1  X48 Structural Rail, 4x M4 holes, 34 mm square pattern on ends, 1 M length  
$243.78
 
2 Weeks
 X48-1.5  X48 Structural Rail, 4x M4 holes, 34 mm square pattern on ends, 1.5 M length  
$348.84
 
3 Weeks
 X48-2  X48 Structural Rail, 4x M4 holes, 34 mm square pattern on ends, 2 M length  
$462.06


Rail Carriers for X48, Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 CXL48-50  X48 Rail Carrier, 1/4-20, 8-32, & 4-40 Holes, 50 mm  
$124.44
 
Available Today
 CXL48-80  X48 Rail Carrier, 1/4-20 & 8-32 Holes, 80 mm  
$157.08


Rail Carriers for X48, Metric Ordering Information
 Quantity  Metric Model  Description  Price
 
Available Today
 M-CXL48-50  X48 Rail Carrier, M6, M4, & M3 Holes. 50 mm, Metric  
$124.44
 
Available Today
 M-CXL48-80  X48 Rail Carrier, M6 & M4 Holes. 80 mm, Metric  
$157.08


X48 Rails Construction Hardware
 Quantity  Model  Description  Price
 
3 Weeks
 BCX48S  X48 Rail Single Bench Leg  
$199.92
 
1 Week
 BCX48D  X48 Rail Double Bench Leg  
$317.22



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .