Product Description
X26 Optical Rails and Carriers are an excellent choice for construction of precision optical systems such as spatial filters, interferometers, collimators, and microscopes. Rails can be fixed to optical tables by using CN26-12 Carriers upside down as rail feet. Carriers can easily be fixed to any of the four sides of the symmetrical cross-shaped rail providing four parallel work surfaces. Dovetail construction enables fast, easy mounting and secure clamping of carriers at any point along the rail without removing other components. Compatible optical mounts, which include SL Series Gimbal Optical Mounts, SB Series Optic and Lens Barrel Mounts, and SB18YZ Series Lens Positioners, are provided a common optical axis height of 40 mm above the rail surface.
X26 Optical Rails and Carriers are an excellent choice for construction of precision optical systems such as spatial filters, interferometers, collimators, and microscopes. Rails can be fixed to optical tables by using CN26-12 Carriers upside down as rail feet. Carriers can easily be fixed to any of the four sides of the symmetrical cross-shaped rail providing four parallel work surfaces. Dovetail construction enables fast, easy mounting and secure clamping of carriers at any point along the rail without removing other components. Compatible optical mounts, which include SL Series Gimbal Optical Mounts, SB Series Optic and Lens Barrel Mounts, and SB18YZ Series Lens Positioners, are provided a common optical axis height of 40 mm above the rail surface.
X26 Rails Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
X26-128 |
X26 Stainless Steel Rail, 1x M6 hole on ends, 128 mm |
$138.72 |
6 Weeks |
X26-192 |
X26 Stainless Steel Rail, 1x M6 hole on ends, 192 mm |
$178.50 |
Available Today |
X26-256 |
X26 Stainless Steel Rail, 1x M6 hole on ends, 256 mm |
$247.86 |
Available Today |
X26-384 |
X26 Stainless Steel Rail, 1x M6 hole on ends, 384 mm |
$315.18 |
Available Today |
X26-512 |
X26 Stainless Steel Rail, 1x M6 hole on ends, 512 mm |
$371.28 |
|
X26 Rail Carriers, Ordering Information |
|
X26 Rail Carriers, Metric Ordering Information |
| Quantity |
Model |
Description |
Price |
2 Weeks |
M-CN26-12 |
X26 Rail Carrier, Index Block or Rail Foot, M6 holes, 12 mm, Metric |
$43.96 |
Available Today |
M-CN26-40 |
X26 Rail Carrier, M6 holes, 40 mm, Metric |
$84.66 |
5 Weeks |
M-CN26-90 |
X26 Rail Carrier, M6 holes, 90 mm, Metric |
$128.52 |
4 Weeks |
M-CN26-140 |
X26 Rail Carrier, M6 threaded holes, 140 mm, Metric |
$257.04 |
|
X26 Construction Hardware Ordering Information |
|
|