|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Custom Solutions
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Rail Systems > X26 Series Mirror Mount

X26 Series Mirror Mount
X26 Series Mirror Mount

  • Position 1 in. (25.4 mm) diameter mirrors or beamsplitters
  • Large clear aperture for use at 45°
  • Hex-head adjustment screws for tamper resistance
  • Mounts directly on X26 rail carriers
  • Optional rotating base provides coarse 360° positioning

Product DescriptionSpecificationsDrawingsCatalog PDF
Product Description
The SJ25.4 is a compact, kinematic mirror mount designed for use with the X26 rail system. The mount provides accurate positioning of 1 in. (25.4 mm) diameter mirrors or beamsplitters with a thickness of 0.157 to 0.315 in. (4 to 8 mm). A large clear aperture at 45° is useful for beamsplitting applications.
Precision adjustment screws provide ±1° tip/tilt for the alignment of mirrors, and have a hex head for tamper-proof Allen wrench adjustment. The addition of the optional TSJ Rotating Base allows coarse 360° positioning of the mount.
Mounting SJ25.4 on one side gives an optical axis height at 32.5 mm for direct mounting on CN26 Carriers. Mounting on the other side gives an optical axis height of 19.5 mm, for use with UMR5 Series Linear Stages or the TSJ Rotating Base. Both yield a 40 mm beam height above the rail surface.



Ordering Information
 Quantity  Model  Description  Price
 
6 Weeks
 SJ25.4  Kinematic Mirror Mount  
$320.28
 
Available Today
 TSJ  Rotating Base  
$163.20


Ordering Information, Metric
 Quantity  Model  Description  Price
 
7 Weeks
 M-SJ25.4  Kinematic Mirror Mount, Metric  
$320.28
 
5 Weeks
 M-TSJ  Rotating Base, Metric  
$163.20



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .