|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Custom Solutions
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Rail Systems > X26 Series Lens Mounts and Holders

X26 Series Lens Mounts and Holders
X26 Series Lens Mounts and Holders

  • Specifically designed for use with X26 Rails and Carriers
  • Ideal for creating rail-based multi-element optical systems
  • Lens mount barrels are stackable

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF
Product Description
B Series Lens Mount Barrels can be used to create optical systems by mounting them to X26 Rails and Carriers via SB or CB Series Lens Barrel Holders. The lens barrels consist of a threaded body and a retaining ring. They are designed such that two or more lens barrels can be threaded end-to-end for multi-lens systems. Several accessories are provided to assist in creating optical systems: The B20-RMS Focusing Barrel allows axial translation of an optic over 5 mm by turning the knurled knob. The B25.4-RT Rotation Barrel allows 360° rotation of an optic with 2° graduations. The B25.4-F Barrel allows 25.4 mm diameter mirrors or lenses to be mounted to M20.25 RMS-threaded components such as the CB26.18. SB Series Lens Barrel Holders, which mount directly to X26 Rail Carriers, are available for sizes of B Series Lens Mount Barrels having M20.25 RMS, M30 or M55 threads. CB Series Lens Barrel Holders, which mount directly to X26 Rails, provide a means of holding B Series Lens Mount Barrels having M20.25 RMS or M30 threads.



Ordering Information

B Series Lens Mount Barrels
 Quantity  Model  Description  Price
 
6 Weeks
 B6.35  B Series Lens Mount Barrel for X26 Mounts, 6.35mm, M20.25 RMS  
$72.83
 
Available Today
 B12.7  B Series Lens Mount Barrel for X26 Mounts, 12.7mm, M20.25 RMS  
$72.83
 
7 Weeks
 B18-15.5  B Series Lens Mount Barrel for X26 Mounts, 18mm, M20.25 RMS  
$72.83
 
Available Today
 B18-26  B Series Lens Mount Barrel for X26 Mounts, 18mm, M20.25 RMS, 26mm long  
$82.52
 
Available Today
 B25.4  B Series Lens Mount Barrel for X26 Mounts, 25.4mm, M20.25 RMS  
$89.96
 
6 Weeks
 B38.1  B Series Lens Mount Barrel for X26 Mounts, 38.1mm, M20.25 RMS  
$106.08
 
Available Today
 B40  B Series Lens Mount Barrel for X26 Mounts, 40mm, M20.25 RMS  
$110.16
 
5 Weeks
 B50  B Series Lens Mount Barrel for X26 Mounts, 50mm, M20.25 RMS  
$129.54
 
Available Today
 B50.8  B Series Lens Mount Barrel for X26 Mounts, 50.8mm, M20.25 RMS  
$154.02
 
Available Today
 B76.2  B Series Lens Mount Barrel for X26 Mounts, 76.2mm, M20.25 RMS  
$154.02


B Series Accessories
 Quantity  Model  Description  Price
 
4 Weeks
 B20-RMS  Focusing Barrel  
$117.30
 
4 Weeks
 B25.4-RT  Rotation Barrel  
$117.30
 
4 Weeks
 B25.4-F  25.4 mm Mirror/Lens Adaptor  
$59.98


SB Series Lens Barrel Holders
 Quantity  Model  Description  Price
 
7 Weeks
 SB19.18  SB Series Objective Lens Mount, 0.800-36, Optical Axis Height 19.5mm  
$161.16
 
Available Today
 SB19.25.4  SB Series Lens Mount, M30x0.75, Optical Axis Height 19.5mm  
$161.16
 
7 Weeks
 SB32.18  SB Series Objective Lens Mount, 0.800-36, Optical Axis Height 32.5mm  
$175.44
 
7 Weeks
 SB32.25.4  SB Series Lens Mount, M30x0.75, Optical Axis Height 32.5mm  
$175.44
 
Available Today
 SB32.50  SB Series Lens Mount, M55x0.75, Optical Axis Height 32.5mm  
$222.36


SB Series Lens Barrel Holders, Metric
 Quantity  Model  Description  Price
 
7 Weeks
 M-SB19.18  SB Series Objective Lens Mount, 0.800-36, Optical Axis Height 19.5mm, metric  
$161.16
 
7 Weeks
 M-SB19.25.4  SB Series Lens Mount, M30x0.75, Optical Axis Height 19.5mm, metric  
$161.16
 
Available Today
 M-SB32.25.4  SB Series Lens Mount, M30x0.75, Optical Axis Height 32.5mm, metric  
$175.44
 
7 Weeks
 M-SB32.50  SB Series Lens Mount, M55x0.75, Optical Axis Height 32.5mm, metric  
$222.36


CB Series Lens Barrel Holders
 Quantity  Model  Description  Price
 
4 Weeks
 CB26.18  CB Lens Barrel Holder, M20.25 RMS  
$139.74
 
4 Weeks
 CB26.25.4  CB Lens Barrel Holder, M30x0.75  
$139.74



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .