CT26 Mounts are used to accurately position cylindrical lasers on the X26 rail system. Two mounts are recommended for each tube to enable 0.16 in. (4 mm) of stable XY and tip/tilt adjustment. These mounts are very useful for laboratory applications and remain highly rigid and stable for a long period of time.
The laser is held firmly against a reference block by a spring that wraps around the tube. The beam height is 40 mm, common with the X26 rail system. Lateral sensitivity is on the order of the BM actuator sensitivity.