|  
   
  Light Sources
    Accessories for Oriel Light Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Accessories for Oriel Light Sources > X-Y-Z Oriel® Flanged Fiber Optic Holder

X-Y-Z Oriel® Flanged Fiber Optic Holder
X-Y-Z Oriel<sup>&#174;</sup> Flanged Fiber Optic Holder
77802 X-Y-Z Fiber Bundle holder

  • 1.6 mm adjustment in the X and Y-axes
  • 12.5 mm adjustment along the optical axis

Product Description Catalog PDF
Product Description
The 77802 holds and adjusts an Oriel® 11 mm fiber bundle at the input or output of a 1.5 inch series male-flanged Oriel component or instrument. It allows 0.063 inch (1.6 mm) adjustment in the X and Y directions, perpendicular to the optical axis, when the three thumbscrews are loosened. Also possible, is 0.5 inch (12.7 mm) adjustment along the optical axis. This adjustment range is sufficient to position the bundle in order to maximize the collected light from many focused sources. For applications not requiring X-Y-Z adjustment, we offer more economical, fixed position fiber bundle holders.


Ordering Information
 Quantity Model Description Price
  77802 Flanged Fiber Bundle Holder, 1.5 Inch Series Male, X-Y-Z Adjustment, 11mm Fiber Bundle 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .