The 77802 holds and adjusts an Oriel® 11 mm fiber bundle at the input or output of a 1.5 inch series male-flanged Oriel component or instrument. It allows 0.063 inch (1.6 mm) adjustment in the X and Y directions, perpendicular to the optical axis, when the three thumbscrews are loosened. Also possible, is 0.5 inch (12.7 mm) adjustment along the optical axis. This adjustment range is sufficient to position the bundle in order to maximize the collected light from many focused sources. For applications not requiring X-Y-Z adjustment, we offer more economical, Flanged Mounts for Fiber Bundles.