|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    DIscount Optics
    High-Energy Optics
    Lens Selection Tutorial
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Diffraction Gratings > Volume Bragg Gratings™

Volume Bragg Gratings™
Volume Bragg Gratings™

  • Center wavelength stabilization for laser diodes
  • Narrowed spectrum for multimode laser diodes
  • High transmission efficiency
  • Small size will fit into any space

Product Description Product Detail Specifications Downloads Catalog PDF
Product Description
Volume Bragg Gratings™ are the ideal optical solution to stabilizing the output wavelength from a commercial laser diode. The volume Bragg grating is inserted right at the output of the laser diode. It will self-seed the laser diode and force it to lase at the center wavelength of the grating. Gratings are available for both single emitter laser diodes and laser diode bars.
Gratings are also offered in a chirped format. A chirped grating allows the end user to tune the wavelength of the grating by adjusting the location of laser beam entry. By moving the grating across the laser diode exit aperture, the ideal wavelength can be tuned into the laser diode itself. The Volume Bragg Grating, or VBRG, is ideal to use in laser diodes that are fiber coupled for wavelength stabilization.


Ordering Information
 Quantity Model Wavelength
(nm)
 Type Chirp Rate
(nm/mm)
 Dimension A
(mm)
 Dimension B
(mm)
 Price
  VBRG-785-E-0 785 Single Emitter 0 2 1.5 
  VBRG-785-B-0 785 Diode Bar 0 12 1.5 
  VBRG-795-E-1 794.7 Single Emitter 0.2 12 1.5 
  VBRG-795-B-1 794.7 Diode Bar 0.2 12 10 
  VBRG-808-E-0 808 Single Emitter 0 1.5 2 
  VBRG-808-B-0 808 Diode Bar 0 12 1.5 
  VBRG-938-E-0 938 Single Emitter 0 1.5 2 
  VBRG-938-B-0 938 Diode Bar 0 12 1.5 
  VBRG-976-E-0 976 Single Emitter 0 2 1.5 
  VBRG-976-B-0 976 Diode Bar 0 12 1.5 
  VBRG-1470-E-0 1470 Single Emitter 0 2 1.5 
  VBRG-1470-B-0 1470 Diode Bar 0 12 1.5 

Volume Bragg Gratings is a trademark of PD-LD Inc.



Save time and effort!

Newport offers custom laser diodes that already have the volume Bragg grating incorporated into it's package. No need to worry about alignment or mounting. We can do it all for you. Contact us for additional information.




Thickness is variable and is determined by the FWHM value.





Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .