Additional Documentation
Technical Notes
Application Notes
Tutorials
Newport's broad offering of vibration isolation solutions includes active, passive, and elastomeric Vibration Isolators. Our S-2000 series pneumatic vibration isolator is the industry standard for vibration isolator performance and our broad offering of OEM vibration isolators are preferred by the world's leading semiconductor equipment, microscope and diagnostic instrument manufacturers. Our elastomeric vibration isolator solutions are preferred by the leading photovoltaic (PV) system integrators and metrology instrument manufacturers for their excellent balance of high load capacity, damping and vibration isolation performance.
We provide three application types for S-2000 Stabilizer Series vibration isolators: standard, cleanroom and non-magnetic to suit your various needs. With hybrid chamber design and laminar flow disks, the S-2000 vibration isolator provides you with industry leading vibration isolation performance, and is currently the one and only vibration isolator in the market that has an integrated, mechanical height adjustment system to allow improved table leveling, height control and compensation for non-level floors. For all S-2000 series vibration isolators we have also integrated built-in leveling indicators providing visual feedback ensuring the table is properly floating at the correct level.
Among our broad offerings of pneumatic vibration isolators there are also compact and OEM suitable I-500 series vibration isolator, economic LabLegs Air Mount Vibration Isolators and many others. Those vibration isolators use sealed air chamber to provide outstanding performance for your vibration isolation application.
Apart from pneumatic vibration isolator option, we provide mechanical, elastomeric vibration isolator and rigid table legs products. Check out the Vibration Control Playlist of our Newport YouTube Channel for a live demonstration of how our vibration isolation products work!
Selecting a Vibration Isolator
Click Vibration Isolators to shop or browse all of our standard models, or select a product family below to learn more about our products and capabilities. We also offer a complete line of Optical Tables. For an overview of Newport Vibration Control capabilities, click Vibration Control Overview .
| Series |
Resonant Frequency Vertical/Horizontal |
Load Range (Per 4 Isolators) |
Application |
 |
S-2000 Stabilizer Series Vibration Isolator with Automatic Re-Leveling |
1 Hz / 1.5 Hz |
6608000 lb (3003636 kg) |
High-resolution experiments and processes Electro-optical experiments and systems Interferometry, spectroscopy applications |
| Standard Version |
 |
| Cleanroom Version |
 |
| Non-magnetic Version |
 |
SL Series LabLegs Air Mount Vibration Isolator |
3.2 Hz / 1.5 Hz |
6004800 lb (3002180 kg) |
Experiments requiring lower levels of vibration isolation with total loads less than 4800 lbs on a four leg system |
 |
I-500 Series Pneumatic Vibration Isolators |
1.6 Hz / 1.5 Hz |
5002000 lbs (225900 kg) |
Fast response, fast settling time Excellent for moving loads |
 |
CM-225 Compact Pneumatic Vibration Isolator with Self-Leveling |
3.5 Hz / 3.5 Hz |
50225 lb (22100 kg) |
Very low profile requirements |
 |
SLM Series Compact Air Mount without Self Leveling |
3.5 Hz (Vertical) |
10019,200 lb (458727 kg) |
Support equipment frames and breadboards |
 |
VIBe Series Mechanical Vibration Isolators |
6.7 Hz / 6.3 Hz |
40400 lb (18182 kg) |
Ideal for isolating microscopes and other sensitive lab instruments |
 |
NewDamp Series Constant Natural Frequency Elastomeric Vibration Isolators |
9 Hz / 4 Hz |
521800 lb (24800 kg) |
Excellent for applications that do not require the wider, low frequency isolation bandwidth of pneumatic or active isolation systems |
 |
RL Series LabLegs Constant Natural Frequency Elastomeric Vibration Isolators |
55 Hz / 45 Hz |
1008000 lbs (453636 kg) |
Equipment requiring non-isolated, high rigidity platforms Experiments requiring table to table beam pointing |
Learn More About Newport Vibration Isolators
When you choose Newport Vibration Control solutions, you have chosen not only high quality and perforamance products, but also our committed product support. Newport's experienced support engineers will be glad to help you determine which product suits your needs. Simply call 877-835-9620, or click Contact Us to submit your feedback or questions.
Please be sure to check out Newport's Tutorials , and the videos in our Vibration Control YouTube Playlist to learn more about our products.
S-2000 Stabilizer Series Vibration Isolator Overview
VIBe Series Mechanical Vibration Isolator Overview