Vibration Control Specials Gallery

Here's a sampling of Newport Vibration Control's ever widening range of special designs and capabilities. For quick online ROM (rough order of magnitude) estimates for most frequently requested special breadboard and table configurations click on Optical Table Configurator.

VC-cust_hnycmb_struct_3-SComplex honeycomb support structures in various stages of machinery integration.VC-cust_hnycmb_struct_1-SVC-cust_hnycmb_struct_2-SVC-cad_render-SVC-cust_special_shapes-SSpecial shapes are programmed into our custom milling machines.21-098-SLarge milling machines enable the fabrication of advanced structures.VC-rotate_brd_syst-SRotational breadboard system.VC-gdwys_cuts_hnycmb_strc-SGuideways and cutouts built into honeycomb structure.VC-vert_laser_support-SLarge vertical laser support structure.15-027-SNewport stamping machine enables custom honeycomb capability.VC-Struc cutout rA-SComplex structure with rectangular cutouts.VC-cus_gantry_sys-SCustom gantry system supported by an optical table and rigid legsDoubled_smart_tableDoubled table with isolator pockets.VC-cus_iso_support-SCustom isolation supports can be used to raise the honeycomb structure.VC-Table mixed cut-SCustom table with round and square cutouts.VC-Compl Struc-SComplex multiplane structureVC-laminar_flow-SLaminar flow designs pull air from the breadboard surface.VC-cust_multi_bb-SCustom multiplane breadboardMultilev Struc-SCustom multilevel, doubled tableVC-multi-weld_conts-SMultilevel welded construction.15-054-SNewport’s welding team is certified for stainless steel, aluminum and Super Invar per MIL-STD-1595A.VC-KECK1-SCustom table for astronautical research.01-055 rev1-SCutouts, holes, and inserts are common.Special 3-25-2011 009Four section RS4000 doubled tabletop forms center access with laser shelf suspended beneath04SM17655-01 (RS-2000) 01-2Two layer honeycomb construction on RS2000 tabletop produces center trench recess with (2) removeable and adjustable breadboard coversWorkstationsSpecial instrument rack on catalog Vision 325A by transfer drilling attach holes in lengthwise rear braces and rotating Vision orientation 180°, making rear frontOutRigger Table ENDShort end view of cradle system, consisting of (4) bolt on Outriggers, (4) S-2000A Isolators and RS4000 TableTopOutRigger Table-SCradle system, consisting of (4) bolt on Outriggers, (4) S-2000A Isolators and RS4000 TableTopOEM-Breadboard-TopPartial catalog tapped grid mixed with custom tapped and reamed holes CNC machined to 0.001" true position in a 1.0' x 2.0' x 2.2" SG BreadboardOEM-Breadboard-FrontPartial catalog tapped grid mixed with custom tapped and reamed holes CNC machined to 0.001" true position in a 1.0' x 2.0' x 2.2" SG Breadboard.OEM-DoublerTable(9) sections of (15) section M-RS2000 Doubled Table Top being Tune Mass Damped, whose fully assembled envelope dimensions are 14850 x 18500 x 305 mm [48.7' x 60.7' x 1.0'].OEM-TableLeg-AngledCleanroom compatible Earthquake Restraint Rigid Leg with height adjustment, which supports Newport's first table to be Tune Mass Damped in the field fully installed and populated with customer equipment.OEM-ATSKeyboardArmsOne end of a taller ATS-8 Overhead Shelf System with (3) Flat Panel Arms and (2) Keyboard Shelf Arms.