|
|
| Vibration Control Spare Parts |
|
|
|
-
Spare valves, connectors and adapters- Pneumatic tubing can also be purchased
|
|
|
|
Product Description
Product Detail
|
Product Description
Do you need an extra T connector or pneumatic tubing? Newport has put together our most popular vibration control spare parts in a list. All items are sold as "each" unless indicated. Tubing is sold per foot with a minimum of 5 feet. If you cannot figure out what the particular part is, please contact our helpful applications engineers at 1-800-222-6440.
Do you need an extra T connector or pneumatic tubing? Newport has put together our most popular vibration control spare parts in a list. All items are sold as "each" unless indicated. Tubing is sold per foot with a minimum of 5 feet. If you cannot figure out what the particular part is, please contact our helpful applications engineers at 1-800-222-6440.
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | IPV Valves | | | IPV-UPP(1) | IPV Leveling Arm Upgrade Kit | | | | 41481-01 | IPV Leveling Arm Assembly | | | | 17086-01 | IPV Leveling Arm Mounting Flange | | | | 17084-01 | IPV Leveling Arm Plastic Pin | | | | 3010-188 | IPV Leveling Arm Ball Bearing | | | | IPV-S1 | Standard Leveling Valve, Pressure Guage, Best Compromise of Isolation & Response | | | | IPV-S1-KT | Standard Leveling Valve, Pressure Guage, 3 Valve Kit | | | I-2000 | | | I-2000-CL(2) | I-2000 mounting clamps kit, set of 12 | | | | 18407-01 | Mounting Clamps (attaches isolator to bottom of table) | | | | 18921-01 | Screws for Mounting clamps | | | | 18639-01(3) | I-2000 Spare Parts Kit (includes tubing, connectors, manual, wrenches, hardware) | | | | 13801 | Elbow connector (air input connector to leg) | | | | 13802-01 | T-connector for 1/4-in pneumatic tubing | | | | 18219-01 | Wrench for leveling adjustment (requires (2) to make adjustments) | | | | 6277-01-04 | Clear Plastic Tubing (per ft, minimum 5 ft) | | | | 6283 | Rubber Dampener Ring on bottom of leg (used on all lab legs - I-2000, RL-2000, SL, PL) | | | | 4190 | Damping Oil (small bottle - enough for (1) isolator) | | | | 25250-01 | Diaphragm | | | | 16884-01 | Gray plastic tubing 0.125-in ID, 85 Durometers (per ft, minimum 5 ft) | | | XL Series(4) | | | XLPV-KT | XL series valve Kit (includes 3 IPV-S1 leveling valves, tubing, connectors) | | | VW | | | 16700-01 | Isolator Module - Light Load | | | | 16700-02 | Isolator Module - Heavy Load | | | | IPV-S2 | Standard Leveling Valve, No Pressure Guage, Best Compromise of Isolation & Response | | | VH | | | VH-ISL-KT | Isolation upgrade kit (includes everything needed to upgrade non-isolated VH) | | | | 20880-01 | Single isolator module | | | | VH-FT | Frame Support Foot, 3/4-10 x 3 inch Thread | | | | VH-MF | Monitor Arm Assembly | | | | 20873-01 | VH Isolator Diaphragm (I-325) | | | Microlocks | | | 4646 | Insert (bushing) | | | | 4647 | Cap | | | | 8673 | Tool | | | | 6749-1 | Sleeve, 2-in breadboard | | | | 6749-5 | Sleeve, 4-in breadboard | |
| 1) IPV-UPP includes the following: 41481-01, 17086-01, 17085-01, and 3010-188.
2) I-2000-CL includes the following: 18407-01 and 18921-01.
3) Kit comes with standard I-2000 leg set.
4) XL-A or -B diaphrams are not available. | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|