Product Description
The Model TE1000 Series Enclosure inhibits disruptive acoustic energy from reaching the table optics, improves reconstruction brightness, permits longer exposures and lowers laser power requirements. The standard enclosure of sliding, clear 3/16 in. (4.8 mm) acrylic side panels is suspended from a rigid honeycomb roof. Enclosures can be supplied with amber or dark tinted side panels on a semi-custom basis. Also available are static dissipative cleanroom compatible panels.
The Model TE1000 Series Enclosure inhibits disruptive acoustic energy from reaching the table optics, improves reconstruction brightness, permits longer exposures and lowers laser power requirements. The standard enclosure of sliding, clear 3/16 in. (4.8 mm) acrylic side panels is suspended from a rigid honeycomb roof. Enclosures can be supplied with amber or dark tinted side panels on a semi-custom basis. Also available are static dissipative cleanroom compatible panels.
 TE14xxand TEN15xx Series table enclosure. * Table and legs sold separately.
|
Ordering Information |
| Quantity |
Model |
Description |
Price |
5 Weeks |
TE1406 |
TE Series Table Enclosure, 4ft x 6ft x 31.625in |
$4659.00 |
5 Weeks |
TE1408 |
TE Series Table Enclosure, 4ft x 8ft x 31.625in |
$5141.00 |
5 Weeks |
TE1410 |
TE Series Table Enclosure, 4ft x 10ft x 31.625in |
$5621.00 |
5 Weeks |
TE1412 |
TE Series Table Enclosure, 4ft x 12ft x 31.625in |
$6098.00 |
5 Weeks |
TE1414 |
TE Series Table Enclosure, 4ft x 14ft x 31.625in |
$7368.00 |
5 Weeks |
TE1416 |
TE Series Table Enclosure, 4ft x 16ft x 31.625in |
$7722.00 |
Call For Availability |
TE1418 |
TE Series Table Enclosure, 4ft x 18ft x 31.625in |
$5616.00 |
8 Weeks |
TE1420 |
TE Series Table Enclosure, 4ft x 20ft x 31.625in |
$9579.00 |
5 Weeks |
TEN1506 |
TE Series Table Enclosure, 59.06in x 6ft x 31.625in |
$4836.00 |
5 Weeks |
TEN1508 |
TE Series Table Enclosure, 59.06in x 8ft x 31.625in |
$5112.00 |
5 Weeks |
TEN1510 |
TE Series Table Enclosure, 59.06in x 10ft x 31.625in |
$5574.00 |
5 Weeks |
TEN1512 |
TE Series Table Enclosure, 59.06in x 12ft x 31.625in |
$6033.00 |
5 Weeks |
TEN1514 |
TE Series Table Enclosure, 59.06in x 14ft x 31.625in |
$7112.00 |
5 Weeks |
TEN1516 |
TE Series Table Enclosure, 59.06in x 16ft x 31.625in |
$7623.00 |
|
Ordering Information, Metric |
| Quantity |
Model |
Description |
Price |
5 Weeks |
M-TE1406 |
TE Series Table Enclosure, 1.2m x 1.8m x 0.80m, Metric |
$4659.00 |
5 Weeks |
M-TE1408 |
TE Series Table Enclosure, 1.2m x 2.4m x 0.80m, Metric |
$5141.00 |
5 Weeks |
M-TE1410 |
TE Series Table Enclosure, 1.2m x 3.0m x 0.80m, Metric |
$5621.00 |
5 Weeks |
M-TE1412 |
TE Series Table Enclosure, 1.2m x 3.6m x 0.80m, Metric |
$6098.00 |
5 Weeks |
M-TE1414 |
TE Series Table Enclosure, 1.2m x 4.2m x 0.80m, Metric |
$7368.00 |
5 Weeks |
M-TE1416 |
TE Series Table Enclosure, 1.2m x 4.8m x 0.80m, Metric |
$7722.00 |
5 Weeks |
M-TE1418 |
TE Series Table Enclosure, 1.2m x 5.4m x 0.80m, Metric |
$8762.00 |
5 Weeks |
M-TE1420 |
TE Series Table Enclosure, 1.2m x 6.0m x 0.80m, Metric |
$9579.00 |
|
| Please contact a Newport Applications Engineer to discuss your TE80 Series Table enclosure needs. |
|