The TLB-6600 lasers deliver it all. They combine the best in tunabilityultrafast, ultrawide, and mode hop-freewith low noise, high accuracy and repeatability. Because the lasers are based on our award-winning* design, they are extremely dependable with OEM-proven 24/7 reliability (over 100-million cycles tested without failure). Ideal for fiber sensing, spectroscopy, laser seeding, metrology and fiber-optics testing, these lasers are available with a variety of options so you can build the system you need.
So that you get true real-time measurement capabilities, the lasers offer 2,000-nm/s mode-hop-free tuning over 110 nm. For measurements requiring high dynamic range, such as the characterization of fiber-Bragg gratings, choose the low-noise version. It offers greater than 70-dB ASE suppression and an integrated dynamic range of greater than 55 dB. For applications requiring more power, choose the high-power version. With greater than 8 dBm or 6 mW of output power over the entire tuning range, use these lasers to test multiple devices, or multiple outputs of a single device simultaneously.
Available with a variety of integrated options, the TLB-6600 is a flexible system configured for your specific needs. For exceptional absolute wavelength accuracy, a precision wavelength reference option is available (<1 pm). Choose the polarization controller for setting up to six states-of-polarization. A variable optical attenuator option is also available for up to 20-dB adjustment in optical output power. These options are available for the SM version only.
To simplify operation, weve designed the TLB-6600 with an easy-to-use color touchscreen, or you can use all-button operation if you prefer. With the latest in remote interfaces including Ethernet, USB and GPIB (IEEE 488), you can easily interface to your computer to set and monitor parameters.
For more information on how our TLB-6600 tunable laser can address your application, please contact our sales department at sales@newfocus.com.
*2004 Photonics Spectra Circle of Excellence
Applications
- Fiber-Bragg sensing
- Spectroscopy
- Telecom test and measurement
- Metrology
TLB-6600 Venturi Swept-Wavelength Tunable Lasers (cont.)
Power stability for the Model TLB-6600-H-CL over the entire C+L tuning range.
Tuning linearity for the Model TLB-6600-H-CL
Carrier and ASE for Models
CAUTION: Viewing the laser output with certain optical instruments (for example, eye loupes, magnifiers, and microscopes) within a distance of 100 mm may pose an eye hazard.