The Vega is the most versatile and sophisticated handheld laser power/energy meter on the market. Just plug in one of the many Ophir sensors and you have a whole measurement laboratory at your fingertips. The bright color display gives unparalleled legibility and ease of interpreting information. Besides measuring power or energy from pJ and pW to hundreds of Joules and thousands of watts, the Vega has many on board features such as laser tuning, data logging, graphing, normalize, power or energy density units, attenuation scaling, max and min limits. For those who prefer an analog display, the Vega can also display the power or energy with a high resolution simulated analog needle display.
The Vega can be operated either by battery or from an AC source with the charger plugged in at all times. Its bright display and backlit keys allow easy use in dark room conditions or with laser glasses on.
The built-in USB and RS232 interfaces and StarLab and StarCom PC software allow on-line processing of data or processing previously stored data; results are displayed graphically on a PC. To support PC interfacing, LabVIEW drivers, COM Object Interface and ActiveX controls are provided.
Specifications
| Power Meter |
Brilliant color TFT 320 x 240 pixel graphics LCD. Large 16mm digits. High resolution analog needle also can be chosen. |
| Features |
Many screen features including power with multicolor bar graph, energy, average, exposure, frequency, graphs, scaling, special units, and more. Complete on line context sensitive help screens. |
| Display Type |
320 x 240 pixel LCD, Color |
| Display Refresh Rate |
15 Hz |
| Outputs |
USB, RS232 and user selectable 1, 2, 5 and 10 Volt full scale analog output |
| Case |
Molded high impact plastic with optimized angle two level kickstand. Rubberized sides for easy grip and protection against damage |
| Accuracy (%) |
±0.25% ± 20pA new; ±0.5% ±50pA after 1 year Pyroelectric Sensors: ±0.25% new; ±0.5% after 1 year |
| Dimensions (mm) |
117 x 40 x 208 |
| Battery Type and Life (Typical) |
Rechargeable NiMH batteries with typically 18 hours between charges. Charger (included) also functions as an AC adapter |
| Data Handling |
Data can be viewed on board or transmitted to PC. On Board: Non volatile storage of up to 250,000 data points in up to 10 files. Max data logging rate 4000(a) points/s. Transmitted to PC: Data transmission rate of ~500 points/s. RS232 baud rate of 38400. |
| Sensor Features |
Works with thermopile, pyroelectric and photodiode sensors. Automatic continuous background cancellation with PD300 sensors. Submicrojoule and multikilohertz capability with pulsed energy sensors. |
| Program Features |
Preferred start up configuration can be set by user. User can recalibrate power, energy, response time and zero offset |
(a) The above refers to the rate of logging every single point in turbo mode. Above that rate, the instrument will sample points but not log every single point.