| Parameter | Non-PM Type | PM Type |
| Coupling Ratio, Typical (%) | 0-100(1) |
| Insertion Loss, Maximum (dB) with connector | 1.0(2) |
| Insertion Loss, Maximum (dB) without connector | 0.1(2) |
| Fiber Type | Single Mode | Polarization Maintaining |
| Extinction Ratio, Minimum (dB) without connectors | N/A | 20 |
| Extinction Ratio, Minimum (dB) with connectors | N/A | 15 |
| Operating Wavelength (nm) | 630, 830, 1060, 1300, and 1550 | 980 and 1550 |
| Dimensions l x w x h [in. (mm)] | 0.98 x 1.5 x 2.5 (25 x 38 x 63) |
| Fiber Optic Connector | FC/PC, FC/APC, SC/PC, SC/APC, or No Connector |