|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Specialty Optical Mounts > Variable Neutral Density Filter Rotation Mounts

Variable Neutral Density Filter Rotation Mounts
Variable Neutral Density Filter Rotation Mounts
(Left to right) 941 and 946

  • Fixed or adjustable mounts
  • Stable, wobble-free rotation
  • Post or table-top mounting

Product Description Product Detail Drawings Catalog PDF 3-D Model
Product Description
Model 946 is a precision kinematic mount for circular variable neutral density filters, which provides angular adjustment of ±4° about each of two orthogonal axes to control the direction of the reflected beam from the face of the filter. An integrated pointer on the mount indicates the setting of the graduated scale on the attenuator. Model 941 offers the widest possible aperture and provides basic mounting compatibility with posts, platforms and clamps. The spindle is integrated into a block with an array of tapped and clearance holes. Circular Variable Metallic Neutral Density Filters are sold separately.


Ordering Information
 Quantity Model Description Price
  941 Basic Mount 
  946 Adjustable Mount with AJS Screws 
  946-M Adjustable Mount with SM-13 Micrometers 

Note: Circular Variable Metallic Neutral Density Filters are sold separately


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .