|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Beamsplitters > Variable Attenuator/Beamsplitters

Variable Attenuator/Beamsplitters
Variable Attenuator/Beamsplitters

  • Preserves beam characteristics
  • Minimum angular deviation
  • Wide dynamic range
  • Low insertion loss
  • High damage threshold

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF
Product Description
Our variable attenuator/beamsplitter splits an incident polarized beam into two beams whose intensity ratio may be continuously varied without alteration of other beam parameters. This high-performance unit can be used as a beamsplitter in holography and precision interferometry applications and as an efficient attenuator for general laboratory applications. Attenuation up to 27 dB is provided with sub-arc min beam deviation variation throughout the attenuation range. In contrast to lossy metallic beamsplitters, the 930 has all-dielectric coatings with negligible absorption loss. The phase relationship between the two transmitted beams remains constant as required for a stationary interference pattern.
How does it work?
The 930 variable attenuator/beamsplitter incorporates a high-performance polarizing cube beamsplitter which reflects s-polarized light 90° while transmitting p-polarized light. A rotating quartz λ/2 wave plate is placed in the incident polarized laser beam. The function of the wave plate is to control the input beam polarization incident on the beamsplitter so that the intensity of either exit beam, and the intensity ratio, can be controlled over a wide dynamic range. Pure p-polarization could be selected for maximum transmission, or pure s-polarization for maximum attenuation of the transmitted beam. The attenuation adjustment knob rotates the λ/2 wave plate, which in turn rotates ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 930-44  Variable Attenuator/Beamsplitter With Exit λ/2 Wave Plate, 441.6nm  
$2352.00
 
Call For Availability
 930-51  Variable Attenuator/Beamsplitter With Exit λ/2 Wave Plate, 488 & 514.5nm  
$2352.00
 
Call For Availability
 930-63  Variable Attenuator/Beamsplitter With Exit λ/2 Wave Plate, 632.8nm  
$2352.00
 
Call For Availability
 930AB-44  Variable Attenuator/Beamsplitter Without Exit λ/2 Wave Plate, 441.6nm  
$1923.00
 
Call For Availability
 930AB-51  Variable Attenuator/Beamsplitter Without Exit λ/2 Wave Plate, 488 & 514.5nm  
$1923.00
 
Call For Availability
 930AB-63  Variable Attenuator/Beamsplitter Without Exit λ/2 Wave Plate, 632.8nm  
$1923.00


Ordering Information - Metric Models
 Quantity  Model  Description  Price
 
Call For Availability
 M-930-44  Variable Attenuator/Beamsplitter With Exit λ/2 Wave Plate, 441.6nm, Metric  
$2352.00
 
Available Today
 M-930-51  Variable Attenuator/Beamsplitter With Exit λ/2 Wave Plate, 488 & 514.5nm, Metric  
$2352.00
 
Call For Availability
 M-930-63  Variable Attenuator/Beamsplitter With Exit λ/2 Wave Plate, 632.8nm, Metric  
$2352.00
 
Call For Availability
 M-930AB-44  Variable Attenuator/Beamsplitter Without Exit λ/2 Wave Plate, 441.6nm, Metric  
$1923.00
 
Call For Availability
 M-930AB-51  Variable Attenuator/Beamsplitter Without Exit λ/2 Wave Plate, 488 & 514.5nm, Metric  
$1923.00
 
Call For Availability
 M-930AB-63  Variable Attenuator/Beamsplitter Without Exit λ/2 Wave Plate, 632.8nm, Metric  
$1923.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .