Delivering ultra-low noise, near diffraction limited TEM00 output in a rugged industrial platform, the Vanguard is intended for both commercial and research applications. With pulse repetition rates as high as 80 MHz, these quasi-cw lasers offer a superior solid state alternative to replace cw gas lasers.
The Vanguard 350-HMD 355 is a frequency-tripled Nd:YVO4 laser, designed to bring solid-state reliability and low cost of ownership to applications currently using water-cooled ultraviolet ion lasers. The Vanguard 2000-HM 532 delivers 12 picosecond pulses at either 76 or 80 MHz repetition rate making it ideal for synchronous pumping of dye lasers.
Features
- High power, quasi-cw UV output
- Outstanding power stability
- Ultra-low noise
- Near diffraction-limited TEM00 output
- Hands off performance with computer control
- All solid state
- Rugged industrial platform
- Field-proven FCbar technology
- Low cost of ownership