Of all our mounts, our Valu mounts offer you the best performance for your dollar. These general-purpose mounts are designed for beam-steering and -pointing applications when cost is the issue.
Center Valu Mounts
To achieve a high level of stability, we use a 1/2" frame that is stiffer than any youll find on other comparably priced mounts. Two adjustment screws give you ±4° for tip and tilt adjustments using the same high-quality proprietary screws, brass nuts, and hard sapphire seats found in all New Focus mounts.
Model 9773
Tiny Corner Valu Mounts
These Tiny corner mounts are made from aluminum rather than stainless steel to save you money as well as space. These mounts also give you ±4° for tip and tilt adjustments using our proprietary adjustment screws, brass nuts, and hard sapphire seats.
Model 9771 Compact Valu Mount - U.S. Patents #5,847,885 & #5,953,164
Ideal for applications where space is tight, this optic mount is also easy on your wallet. You get a 3/8"-thick frame, our high-quality 6-80 screws, and 8-32 (M4) threaded holes that allow vertical mounting for holding 1/2" or 1" mirrors or horizontal mounting for holding cubes. For odd sizes, you can bond the optic to the front plate.
Deflection vs. force for the Model 9771 (shown in blue) and a competitors comparably priced mount.
The Model 9771 compact Valu mount easily converts to hold 1/2" mirrors, 1" mirrors, or beamsplitter cubes, all with no extra adapters to buy.