Vacuum Compatible Rotation Stages


Vacuum Rotation Stages

Newport vacuum compatible rotation stages are built, treated and tested under vacuum to 10-6 hPa or (7.5*10-7 Torr). Engineered with expertise acquired over 50 years, Newport rotation stages are ideal for a wide range of applications from piezo positioning of optics and sensors to rotation stages capable to supporting 100kg loads.

Newport has the capability to prepare stages and motion systems not listed here for application in vacuum, to learn more about custom motion systems capability, see custom motion systems. to discuss your vacuum application motion requirements, email: tech@newport.com or call 877-835-9620.


Vacuum Compatible Rotation Stages

Series Travel Range
(°)
Minimum Incremental Motion
(°)
Normal Load Capacity
(N)
Maximum Speed
(°/s)
MC-RV350-sb-S-Silver RV Series High Performance Rotation Stages 360 .001 1800-4000 1
RV120PEBV6
RV160PE-FV6
RV160PEV6
RV240PEV6
RV350PEV6
URS50BPPV6 3 URS Series Precision Rotation Stages 360 .0002-.0015 50-100 4-20
URS50BPPV6
URS75BPPV6
AGPR100V6 Agilis Piezo Rotation Stages 360 .001 2 2
AG-PR100V6
MC-BGM-S-Silver BG Series High Precision Goniometers ±45 .002 200-500 2
BGM120PEV6
M-BGM120PEV6
BGM160PEV6
M-BGM160PEV6
BGM160PEV6
M-BGM200PEV6