Vacuum Compatible Mirror Mounts

Vacuum Compatible Motorized Mirror Mounts

Newport vacuum compatible motorized mirror mounts provide an excellent solution to motorized positioning of optical components. Based on two very successful piezo positioners, Agilis and Picomotor, these mounts guarantee excellent motion performance, in-position stability, uninterrupted use and extended life. Agilis mounts feature the Agilis direct piezo motor, offering excellent adjustment sensitivity and reliable use at the cost of a manual mount. The 8817-6-V and 8817-8-V are built on the popular stability mount, providing excellent motion performance and set-and-forget stability.

Newport has the capability to prepare optical mounts and motion systems not listed here for application in vacuum, to learn more about systems capability, see custom motion systems. To discuss the motion requirements of your application, email tech@newport.com or call 877-835-9620.



Vacuum Compatible Mirror Mounts

Optics Size (inch) Travel Range (°) Minimum Incremental Motion (µrad)
AgilisOpticalMount Agilis Mirror Mounts 0.5
1.0
±2 2
1
AG-M050NV6
AG-M050LV6
AG-M100NV6
AG-M100LV6
products_DSC_4775.eps Motorized Stability Mirror Mounts 1.0 ±4 0.7
8817-6-V
8817-8-V