Vacuum Compatible Actuators

Vacuum Compatible Motorized Actuators

Newport actuators can be found supporting vaccuum motion applications at the best research institutions worldwide. With a diverse and growing selection of vacuum compatible actuators, selecting an optimal actuator for your application is simple and easy. Newport actuators are designed for easy integration into opto-mechanics, manual positioning stages, or in stand-alone configurations. With expertise acquired over 50 years of providing precision motion control solutions, Newport actuators offer evolved engineering that guarantees high performance, extended lifetimes, reliable use, and integrated safety features.

Newport has the capability to prepare actuators and integrated motion systems not listed here for application in vacuum, to learn more about systems capability, see custom motion systems.

As a single point provider of vacuum actuators, vacuum manual stages and vacuum opto-mechanics, Newport can provide you with optimal solution for actuator driven motion in vacuum. Contact Newport for more information on compatibility of your selected actuator with opto-mechanics and manual positioning stages, email: tech@newport.com or call 877-835-9620.


Vacuum Compatible Actuators

Series Travel Range
(mm)
Minimum Incremental Motion
(µm)
Maximum Speed
(mm/s)
Axial Load Capacity
(N)
MC-LTA-V6PP_1 LTA Series Vacuum Actuators 25
50
.08
.08
0.25
0.5
100
40
LTAHLPPV6
LTAHSPPV6
TRA12PPV6 TRA Series Vacuum Actuators 6
12
25
0.1 0.4 60
TRA6PPV6
TRA12PPV6
TRA25PPV6
MC-nsa-12v6-S NSA Series Vacuum Actuators 11 0.2 0.9 28
NSA12V6
83XX-UHV_group_1 Picomotor Series Vacuum Actuators 12.5
25
50
<.03 1.2 mm/min 22
Model Information Here