|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Gas Lasers > VSL-337ND-S Nitrogen Laser

VSL-337ND-S Nitrogen Laser
VSL-337ND-S Nitrogen Laser

  • No optics alignments or flowing gas required
  • CE marked
  • Customer replaceable plasma cartidge
  • Optosync output for precise timing requirements

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF Related Products
Product Detail

Applications
  • MALDI mass spectrometry
  • Microdissection
  • Fluorescence amino assay
  • Micro-machining
  • Trace element analysis

The VSL-337ND-S nitrogen laser sets a new standard for laser ease-of-use. The full-featured VSL-337ND-S is our high performance nitrogen laser, ideal for demanding laboratory or OEM applications. It comes fully compliant to CE mark requirements.

Performance

The VSL-337ND-S nitrogen laser emits pulses of 4 nsec in duration at 337 nm in the UV with a pulse energy of 300 µJ. Peak power is 75 kW and the average power is 6 mW at 20 Hz. The pulse repetition rate can be varied from less than one pulse per second up to 30 Hz, and up to 60 Hz in burst mode. A unique feature of the VSL-337ND-S is the optosync port, which provides a high speed TTL signal derived from the laser itself resulting in subnanosecond jitter.

Beam Quality

The output of the VSL-337ND-S is near-diffraction limited producing a collimated beam. The excellent homogeneity of the beam is shown in the beam profile. This beam can be focused to better than a 3 µm spot producing very high peak power and an energy density of 4.5 kJ/cm2.

Flexibility

The VSL-337ND-S nitrogen laser features trigger and burst input ports plus sync and optosync output ports. All of these ports are TTL compatible. The optosync port is capable of driving a 50 ohm load. These ports make it easy for the researcher to devise and implement experiments involving precise and complex timing schemes.

Turnkey Operation

The VSL-337ND-S is air-cooled and incorporates our patented, sealed plasma cartridge. No hookups for flowing gas or coolant are required. No alignment is necessary as the laser resonator optics are factory adjusted and are an integral part of the plasma cartridge.

Modular Design

The laser plasma cartridge module is polymer encapsulated and contains the energy storage capacitors, the spark gap switching element, the plasma tube, the electrodes, the pre-ionizers, and the factory aligned resonator mirrors. In other words, this field replaceable unit incorporates all the laser components that are subject to deterioration with usage. Replace the cartridge; get the performance of a new laser at a fraction of the cost!

Long Life

The plasma cartridge is warranted to maintain at least 70% of its energy for twenty million pulses.

Options

This versatile laser may also be equipped with one of its dye laser accessories, the DUO 220 or DUO 210, for obtaining tunable output from the IR to the UV.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .