|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Motorized Rotation Stages
    NanoPositioning
    Piezo Motor Driven Products
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motorized Linear Stages > VP-5ZA Precision Vertical Linear Stages

VP-5ZA Precision Vertical Linear Stages
VP-5ZA Precision Vertical Linear Stages

  • Unique inclined plane concept delivers 4.8 mm of precision vertical motion in an ultra-low profile design
  • Higher load capacity compared to vertically mounted linear stages
  • Unobstructed access to the moving platform from any side
  • Integrated linear encoder provides 0.02 µm position feedback for highly repeatable and accurate motion
  • Cool running, high torque DC motor with ball screw drive ensures 20,000 hours MTBF reliability

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The VP-5ZA is an ultra-low profile, precision vertical translation stage ideally suited for semiconductor wafer inspection, photonics test and packaging, micro-assembly, precision metrology, and surface inspection systems. Based on the industry-proven technology used on our VP-25X linear stages, the VP-5ZA offers highly reliable motion with nanometer sensitivity, high responsiveness, and a perfectly straight trajectory.
The ultra-low profile of the VP-5ZA is achieved by an inclined-plane design consisting of a unique arrangement of two wedges which move past each other via inclined, recirculating ball bearings. The encoder read head is also fixed, eliminating the need for cable carriers. To avoid any side motion, the upper wedge is constrained by 2 pairs of vertically mounted double-row linear ball bearing slides resulting in pure vertical motion.
A cool running, high torque DC motor with a precision preloaded, long-life ball screw ensures high speed motion with minimum settling time. A high-resolution linear scale is directly attached to the moving rail, eliminating all drive-train induced motion errors. In addition, the space-saving, fixed read head design avoids any moving cables. The result is a robust and long lasting stage with an MTBF of 20,000 hours.
A pattern of threaded holes on the top plate provides compatibility with the VP-25X ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 VP-5ZA  VP-5ZA Vertical Stage, 4.8 mm Travel, DC servo motor w/Tachometer  
$6035.00
 
Available Today
 VP-BP  Universal Base Plate  
$136.00


Ordering Information, Metric
 Quantity  Model  Description  Price
 
Available Today
 M-VP-5ZA  VP-5ZA Vertical Stage, 4.8 mm Travel, DC servo motor w/Tachometer, Metric  
$6179.00


Recommended Motion Controllers:
XPS, see Universal High-Performance Motion Controller/Driver

ESP300, see 3 Axis Motion Controller/Driver

SMC100CC, see Single-Axis Motor Controller/Driver


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .