The VP-25X stages address multi-axis, high precision positioning requirements in fiber optics, bio-medical, semiconductor, and test and measurement applications. Features including its ultra-compact size and high reliability make the VP-25X stages appropriate for device testing, micro-assembly, micro-machining, and manipulation of small, lightweight parts such as fiber optical devices, micro-optics, MEMS, cell probes, or semiconductor devices.
Based on a high precision low-friction ball screw and re-circulating ball bearings, the VP-25X stages deliver highly reliable positioning performance at a maximum speed of 25 mm/s. Compared to alternative direct-drive technologies, the ball screw drive provides greater thrust for higher load capacity, higher efficiency resulting in less heat induced position drift and minimum tuning efforts. Furthermore, the self-locking feature at power-off considerably enhances operational safety.
The modular VP-25XA stages enables the assembly of compact multi-axes positioning systems. For example, combining three VP-25XA stages and a VP-BK bracket produces a versatile and compact 3 axis motion system, while maintaining the height of the horizontal mounting surface to as low as 4 in. (±0.5 in.). For applications requiring up to 6 axis of motion, the SR50 and PR50 rotation stages and GON series goniometers (see Anti-Backlash Goniometric Rotation Stages) can be easily added to the system. This complete modular approach provides the greatest flexibility and customization, while taking advantage of high precision performance and ease-of-use.
The VP-25X stages are available in two versions: The VP-25XA provides a RS422 standard encoder output with 0.1 µm resolution, that is compatible with our popular ESP300 and other motion controllers. The VP-25XL provides a 1 Vpp analog encoder interface compatible with our XPS motion controller. These stages deliver a reliable 10 nm motion sensitivity, and better than 140 nm bi-directional repeatability.
Need Accuracy to 1 µm?
For critical positioning applications, Newport offers micropositioning calibration services. We will create, implement and verify an electronic compensation process to improve the absolute position accuracy of your Newport VP-25XL Series stages when commanded by our XPS advanced motion control system. Compensation is performed at 20.0 °C, +/-0.2 °C, for linear and non-linear errors, ensuring accuracy of up to 1 µm/100 mm over center 80% of travel. A certificate of calibration per Newport Metrology Procedure A167 and measured error maps are provided. Click here for complete information.
Design Details
| Base Material |
Aluminum |
| Bearings |
Recirculating ball bearings |
| Drive Mechanism |
Backlash-free ball screw |
| Drive Screw Pitch (mm) |
1 |
| Feedback |
Linear steel scale, 20 µm signal period. VP-25XA: RS422 output; VP-25XL: 1 Vpp analog sine-cos output |
| Limit Switches |
Optical |
| Origin |
Optical, at center of travel, including mechanical zero signal |
| Motor |
UE25CC |
| Cable Length (m) |
1.5 (included) |
Specifications
|
VP-25XA
|
VP-25XL
|
| Travel Range (mm) |
25 |
| Resolution (µm) |
0.1 |
0.0051 |
| Minimum Incremental Motion, Linear (µm) |
0.1 |
0.01 |
| Uni-directional Repeatability, guaranteed2 (µm) |
0.15 |
0.07 |
| Bi-directional Repeatability, guaranteed2 (µm) |
0.2 or ± 0.1 |
0.14 or ± 0.07 |
| On-Axis Accuracy, guaranteed2 (µm) |
2 or ± 1 |
| Maximum Speed (mm/s) |
25 |
| Pitch, guaranteed2 (µrad)3 |
100 or ± 50 |
| Yaw, guaranteed2 (µrad)3 |
100 or ± 50 |
| MTBF (h) |
20,000 |
20,000 |
| Weight [lb (kg)] |
3.3 (1.5) |
3.3 (1.5) |
1 When used with XPS controllers at 4000x interpolation
2 Shown are peak to peak, guaranteed specifications or ± half the value as sometimes shown. For the definition of typical specifications which are about 2X better than the guaranteed values, see
Motion Control Metrology Primer>.
3 To obtain arcsec units, divide µrad value by 4.8.
For the definition of specifications see
Motion Basics and Standards.
Bi-directional repeatability plot for VP-25XA Series stages. The typical (mean) bi-directional repeatability is 0.15 µm. The guaranteed value is 0.2 µm.
On-axis accuracy plot for VP-25XA Series stages. The typical (mean) on-axis accuracy is 1.0 µm. The guaranteed value is 2 µm.
Pitch plot for VP-25X Series stages. The typical (mean) pitch is 50 µrad. The guaranteed value is 100 µrad.
Yaw plot for VP-25X Series stages. The typical (mean) pitch is 50 µrad. The guaranteed value is 100 µrad.
VP-XL Stages deliver 10 nm motion sensitivity with high reliability and position stability.
Load Characteristics and Stiffness
| Cz, Normal centered load capacity |
60 N |
| +Cx, -Cx, Axial load capacity |
40 N |
| kαx, Compliance in roll |
20 µrad/N.m |
| kαy, Compliance in pitch |
20 µrad/N.m |
| kαz, Compliance in yaw |
30 µrad/N.m |
| Q, Off-center load |
QH, QV ≤ Cz / (1+D/30) |
| Where D = Cantilever distance in mm between the center of the mass of the load and the bearings center |
| Distance between top surface and bearings center |
22.3 mm |
Motor cables are included.
Controller Compatibility
All VP Series Precision Compact Linear Stages are compatible with the XPS Universal High-Performance Motion Controller/Driver. Select models are compatible with the ESP301 and SMC100. Refer to the table below for additional information.
|
Family |
Max. Power Consumption (W) |
XPS1 driver module |
Compatibility |
|
ESP3011 |
SMC100CC1 |
SMC100PP1 |
NSC200 |
| VP-25AA, VP-25XA, VP-5ZA |
30 |
XPS-DRV01 or XPS-DRV03 |
X |
X |
|
|
| VP-25XL |
30 |
XPS-DRV03 |
|
|
|
|
1. Enhanced System Performance (ESP) Controller
XPS Series
|
Model |
Description |
| XPS-C2
|
2-axis Universal Controller/Driver, ethernet |
| XPS-C4
|
4-axis Universal Controller/Driver, ethernet |
| XPS-C6
|
6-axis Universal Controller/Driver, ethernet |
| XPS-C8
|
8-axis Universal Controller/Driver, ethernet |
| XPS-DRV01
|
PWM drive module for DC brush and stepper motors, 3A/48V max. |
| XPS-DRV03
|
High performance PWM drive module for DC motors, 5A/48V max. |
Note: XPS-DRVxx card is required for each axis when used with XPS
ESP301 Series
|
Model |
Description |
| ESP301-1G
|
ESP301 Motor Controller/Driver, 1 axis, w/ GPIB and USB |
| ESP301-1N
|
ESP301 Motor Controller/Driver, 1 axis, USB |
| ESP301-2G
|
ESP301 Motor Controller/Driver, 2 axis, w/ GPIB and USB |
| ESP301-2N
|
ESP301 Motor Controller/Driver, 2 axis, USB |
| ESP301-3G
|
ESP301 Motor Controller/Driver, 3 axis, w/ GPIB and USB |
| ESP301-3N
|
ESP301 Motor Controller/Driver, 3 axis, USB |
SMC Series
|
Model |
Description |
| SMC100CC
|
Single-axis DC motor controller/driver |
Note: Refer to SMC series product page for power supply and available cable accessories