|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Motorized Rotation Stages
    NanoPositioning
    Piezo Motor Driven Products
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motorized Linear Stages > VP-25X Precision Compact Linear Stages

VP-25X Precision Compact Linear Stages
VP-25X Precision Compact Linear Stages

  • Precise 25 mm travel in a very small envelope
  • Positioning to 10 nm of minimum incremental motion
  • Integrated linear encoder for backlash free, highly repeatable, and accurate motion
  • Innovative, fixed reading-head design avoids any moving cables
  • Low friction ballscrew drive provides 20,000 hours MTBF

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The VP-25X stages address multi-axis, high precision positioning requirements in fiber optics, bio-medical, semiconductor, and test and measurement applications. Features including its ultra-compact size and high reliability make the VP-25X stages appropriate for device testing, micro-assembly, micro-machining, and manipulation of small, lightweight parts such as fiber optical devices, micro-optics, MEMS, cell probes, or semiconductor devices.
Based on a high precision low-friction ball screw and re-circulating ball bearings, the VP-25X stages deliver highly reliable positioning performance at a maximum speed of 25 mm/s. Compared to alternative direct-drive technologies, the ball screw drive provides greater thrust for higher load capacity, higher efficiency resulting in less heat induced position drift and minimum tuning efforts. Furthermore, the self-locking feature at power-off considerably enhances operational safety.
The modular VP-25XA stages enables the assembly of compact multi-axes positioning systems. For example, combining three VP-25XA stages and a VP-BK bracket produces a versatile and compact 3 axis motion system, while maintaining the height of the horizontal mounting surface to as low as 4 in. (±0.5 in.). For applications requiring up to 6 axis of motion, the SR50 and PR50 rotation stages and GON series goniometers (see Goniometers) can be easily added to the system. This complete modular ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 VP-25XA  VP-25X Series Linear Stage, 25 mm Travel, DC DC servo motor w/Tachometer, 0.1 µm Resolution  
$4367.00
 
Available Today
 VP-25XL  VP-25X Series Linear Stage, 25 mm Travel, DC servo motor w/Tachometer, 0.005 µm Resolution  
$5022.00
 
4 Weeks
 VP-BK  Bracket for VP-25X linear stages  
$806.00
 
5 Weeks
 VP-25XA-XYZL  Left-handed XYZ stack of 3 VP-25XA and 1 VP-BK; ±50 µrad XY orthogonality; ±100 µrad XZ and YZ orthogonality  
$14070.00
 
5 Weeks
 VP-25XA-XYZR  Right-handed XYZ stack of 3 VP-25XA and 1 VP-BK; ±50 µrad XY orthogonality; ±100 µrad XZ and YZ orthogonality  
$14070.00
 
Available Today
 VP-25XL-XYZL  Left-handed XYZ stack of 3 VP-25XL and 1 VP-BK; ±50 µrad XY orthogonality; ±100 µrad XZ and YZ orthogonality  
$15791.00
 
Available Today
 VP-25XL-XYZR  Right-handed XYZ stack of 3 VP-25XL and 1 VP-BK; ±50 µrad XY orthogonality; ±100 µrad XZ and YZ orthogonality  
$15791.00
 
Available Today
 VP-BP  Universal Base Plate  
$136.00
 
Available Today
 VP-BC  Set of 4 base clamps.  
$214.00
   Dovetail rail for ULTRAlign™ positioning system:
 
Available Today
 562-RAIL-3.7  Length: 3.7 in. (94 mm)  
$103.00
 
Available Today
 561-RAIL-1  Length: 1 in. (25.4 mm)  
$81.16


Ordering Information, Metric
 Quantity  Model  Description  Price
 
Available Today
 M-VP-25XA  VP-25X Series Linear Stage, 25 mm Travel, DC DC servo motor w/Tachometer, 0.1 µm Resolution, Metric  
$4367.00
 
4 Weeks
 M-VP-25XL  VP-25X Series Linear Stage, 25 mm Travel, DC servo motor w/Tachometer, 0.005 µm Resolution, Metric  
$5022.00
 
Available Today
 M-VP-BK  Bracket for VP-25X linear stages, Metric  
$774.00
 
4 Weeks
 M-VP-25XA-XYZL  Left-handed XYZ stack of 3 M-VP-25XA and 1 M-VP-BK; ±50 µrad XY orthogonality; ±100 µrad XZ and YZ orthogonality, Metric  
$13826.00
 
4 Weeks
 M-VP-25XA-XYZR  Right-handed XYZ stack of 3 M-VP-25XA and 1 M-VP-BK; ±50 µrad XY orthogonality; ±100 µrad XZ and YZ orthogonality, Metric  
$13826.00
 
5 Weeks
 M-VP-25XL-XYZL  Left-handed XYZ stack of 3 M-VP-25XL and 1 M-VP-BK; ±50 µrad XY orthogonality; ±100 µrad XZ and YZ orthogonality, Metric  
$15791.00
 
5 Weeks
 M-VP-25XL-XYZR  Right-handed XYZ stack of 3 M-VP-25XL and 1 M-VP-BK; ±50 µrad XY orthogonality; ±100 µrad XZ and YZ orthogonality, Metric  
$15791.00

Note: XYZ stacks are assembled with ±50 µrad XY orthogonality; ±100 µrad XZ and YZ orthogonality.

Recommended Motion Controllers:
 XPS (see Universal High-Performance Motion Controller/Driver)  VP-25XA and VP-25XL
 ESP300 (see 3 Axis Motion Controller/Driver)  Only VP-25XA
 SMC100CC (see Single-Axis Motor Controller/Driver)  Only VP-25XA



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .