|  
   
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Motion Outlet
    Motorized Actuators
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Motorized Linear Stages
    Motorized Rotation Stages
    Piezo Motor Driven Products
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motorized Actuators > VP-25AA High-Precision Motorized Actuators

VP-25AA High-Precision Motorized Actuators
VP-25AA High-Precision Motorized Actuators

  • Integrated linear encoder for exceptional repeatability and accuracy
  • Non-rotating tip avoids periodic motion variations
  • Very low friction design provides high sensitivity with 0.1 mm minimum incremental motion
  • Convenient manual adjustment knob
  • 20,000 hr MTBF

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
The VP-25AA actuators combine precise positioning with highly reliable performance. It is based on the same innovative design used in our VP-25XA linear stages (see Precision Compact Linear Stages) and features a high-resolution linear scale for exceptional repeatability and accuracy. The scale is fixed on a moving rail, to which the actuator’s tip is permanently attached without any contact to the mounting shaft. This concept eliminates all drivetrain induced motion errors and minimizes hysteresis between the scale and the actuator tip. The non-rotating tip is also essential to avoid undesirable periodic motion variations caused by variable contact made between the actuator tip and the mating surface.


Ordering Information
 Quantity Model Description Price
  VP-25AA VP-25AA Actuator 
  Dovetail rail for ULTRAlign™ positioning system:
  562-RAIL-3.7 Length: 3.7 in. (94 mm) 
  561-RAIL-1 Length: 1 in. (25.4 mm) 


Recommended Motion Controllers/Drivers:
 XPS (see Universal High-Performance Motion Controller/Driver)
 ESP300 (see 3 Axis Motion Controller/Driver )
 SMC100CC (see Single-Axis Motor Controller/Driver)



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .