|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > VIZIX™ Series Standard Performance Mirror and Platform Mounts

VIZIX™ Series Standard Performance Mirror and Platform Mounts
VIZIX™ Series Standard Performance Mirror and Platform Mounts
(Left to right) V100 and V100-P2

  • High performance at a value price
  • 100-TPI adjustment screws provide high-sensitivity positioning
  • Brass bushings provided in V100 Series mounts
  • Available in both mirror mount and platform versions
  • Compatible with UPA-series adaptors

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Detail

Vizix™ Optical Mounts are ideal for general purpose applications requiring a compact, robust, kinematic design at an economical price. They are available in an aperture version for 1-in. (25.4-mm) diameter optics, as well as a 2.0-inch platform version for holding mounted mirrors, prisms, or cube beamsplitters. UPA-series adaptors, which are compatible with the Vizix optical mounts, allow other various sizes and types of optics to be securely held and positioned. Precision 100-TPI adjustment screws with brass inserts are standard on all V100-series mounts providing exceptionally smooth, high-resolution adjustment.

P100A Series Optical Mounts are ideal for general laboratory or industrial applications requiring a compact, robust, kinematic design. They are available in clear quadrant aperture versions for 1 in. (25.4 mm) diameter optics. Models are also available to mount 1 in. (25.4 mm) diameter thin optics and RMS-threaded components, such as microscope objectives.

Precision 100 TPI adjustment screws are standard on all P100A series mounts. Hard carbide pads enable smooth, repeatable motion. Hex broached knobs provide a means to enhance the position sensitivity of the P100A series mounts by simply inserting a standard Allen wrench. Optimized springs improve the long-term stability and provide greater protection against vibrations. P100A mounts are available with optional hex head precision adjustment screws for tamper-resistance. Our optional capstan locking mechanism provides added protection against vibrations and drift.

Convenient clearance mounting holes on each of two sides are compatible with either 8-32 or M4 screws providing quicker, more precise, and more secure mounting. These mounts can be mounted to posts for adjustable height or pedestals for a stable fixed height. An adaptor converts a P100A mount to a post-mounted horizontal platform for mounting prisms, cube beamsplitters, or other components.

P100A-AC: The -AC version is a standard in the industry for mounting 1 in. (25.4 mm) diameter mirrors, beamsplitters, and other optics and offers our patented clear quadrant design, allowing beams to pass close to the edge of a mounted optic. Adaptors UPA1-.5 and UPA1-.75 allow smaller diameter 0.5 and 0.75 in. (12.7 and 19.05 mm) optics to be mounted in the P100A-AC.

Accessories

UPA1-.5 and UPA1-.75: These adaptors allow the use of smaller diameter optics in a P100A-AC.

UPA.5, UPA.75, UPA1, UPA2: These optic adaptors provide a convenient and stable method to hold mirrors from 0.5 to 2 in. (12.7 to 50.8 mm) diameter on the P100-P. The optic and adaptor can easily be removed and replaced with minimal realignment.

P100-HA: This Horizontal Adaptor attaches to the mounting holes on an optical mount, providing a mechanism to convert the P100A-AC, -T, or -M to a post-mounted horizontal platform for mounting prisms, cube beamsplitters, or other components.


Orthogonal, close proximity post mounting of two V100 mirror mounts using the PS-Q Pedestal Cube.


Rear view of V100




Rear view of V100-P2


P100A-AC-H


P100A-M


UPA1-.75 and UPA1-.5
UPA1-.75
UPA1-.5


UPA.5, UPA.75, UPA1 and UPA2
UPA.5
UPA.75
UPA1
UPA2
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .