Product Description
VIZIX V100 Series Optical Mounts are ideal for general purpose applications requiring a compact, robust, kinematic design at an economical price. They are available in an aperture version for 1-in. (25.4-mm) diameter optics, as well as a 2.0-inch platform version for holding mounted mirrors, prisms, or cube beamsplitters. A wide variety of UPA-series adaptors (see Optic Mounting Adaptors and Accessories), which are compatible with the V100 optical mounts, allow other various sizes and types of optics to be securely held and positioned. Precision 100-TPI adjustment screws with brass inserts are standard on all V100-series mounts providing exceptionally smooth, high-resolution adjustment. P100A Series Optical Mounts provide several additional component-holding configurations such as a clear quadrant version, a 30-mm diameter version, a microscope objective holding version, and a thin-optics version.
VIZIX V100 Series Optical Mounts are ideal for general purpose applications requiring a compact, robust, kinematic design at an economical price. They are available in an aperture version for 1-in. (25.4-mm) diameter optics, as well as a 2.0-inch platform version for holding mounted mirrors, prisms, or cube beamsplitters. A wide variety of UPA-series adaptors (see Optic Mounting Adaptors and Accessories), which are compatible with the V100 optical mounts, allow other various sizes and types of optics to be securely held and positioned. Precision 100-TPI adjustment screws with brass inserts are standard on all V100-series mounts providing exceptionally smooth, high-resolution adjustment. P100A Series Optical Mounts provide several additional component-holding configurations such as a clear quadrant version, a 30-mm diameter version, a microscope objective holding version, and a thin-optics version.
VIZIX Optical Mount Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
V100 |
VIZIX Optical Mount, 25.4mm, 2 Actuators, Knob, Brass Inserts, ±4 |
$39.99 |
Available Today |
V100-P2 |
VIZIX Platform Optical Mount, 50.8mm, 2 Actuators, Knob, Brass Inserts, ±4 |
$45.99 |
Available Today |
V100-CP |
CenterPoint Mount, 25.4mm, 2 Actuators, Knob, Brass Inserts, ±4 |
$59.99 |
|
Performa Optical Mount Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
P100A-AC |
Performa Optical Mount, 25.4mm, 2 Actuators, Knob, Clear, ±4° |
$61.40 |
Available Today |
P100A-AC-1 |
Performa Optical Mount, 25.4mm, 2 Actuators, Lockable, Knob, Clear, ±4° |
$65.59 |
Available Today |
P100A-AC-H |
Performa Optical Mount, 25.4mm, 2 Actuators, Hex, Clear, ±4° |
$61.40 |
Available Today |
P100A-A-30 |
Performa Optical Mount, 30.0mm, 2 Actuators, Knob, ±3.75° |
$65.59 |
Available Today |
P100A-T |
Performa Optical Mount, 25.4mm Thin Optic, 2 Actuators, Knob, ±4° |
$61.40 |
Available Today |
P100A-T-H |
Performa Optical Mount, 25.4mm Thin Optic, 2 Actuators, Hex, ±4° |
$61.40 |
Available Today |
P100A-M |
Performa Optical Mount, Microscope Objective, 2 Actuators, Knob, ±4° |
$66.61 |
Available Today |
P100A-M-1 |
Performa Optical Mount, Objective Thread, 2 Actuators, Knob, Lockable, ±4° |
$71.81 |
|
Mirror Mounting Accessories Ordering Information |
|
Thin Optic Mounts require the A-1.25-1 adaptor, not included
U.S. Patents 6,304,393 and 5,930,057 |
|