|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Mirror Mounts > VIZIX™ Series Kinematic Optical Mounts

VIZIX™ Series Kinematic Optical Mounts
VIZIX™ Series Kinematic Optical Mounts
(Left to right) V100 and V100-P2

  • High performance at a value price
  • 100-TPI adjustment screws provide high-sensitivity positioning
  • Brass bushings provided in V100 Series mounts
  • Available in both mirror mount and platform versions
  • Compatible with UPA-series adaptors

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
VIZIX™ V100 Series Optical Mounts are ideal for general purpose applications requiring a compact, robust, kinematic design at an economical price. They are available in an aperture version for 1-in. (25.4-mm) diameter optics, as well as a 2.0-inch platform version for holding mounted mirrors, prisms, or cube beamsplitters. A wide variety of UPA-series adaptors (see Accessories), which are compatible with the V100 optical mounts, allow other various sizes and types of optics to be securely held and positioned. Precision 100-TPI adjustment screws with brass inserts are standard on all V100-series mounts providing exceptionally smooth, high-resolution adjustment.
P100A Series Optical Mounts provide several additional component-holding configurations such as a clear quadrant version, a 30-mm diameter version, a microscope objective holding version, and a thin-optics version. A variety of miniature platform mounts in sizes of 0.50, 0.75 and 1.0 inch are also available.