Product Description
VIZIX V100 Series Optical Mounts are ideal for general purpose applications requiring a compact, robust, kinematic design at an economical price. They are available in an aperture version for 1-in. (25.4-mm) diameter optics, as well as a 2.0-inch platform version for holding mounted mirrors, prisms, or cube beamsplitters. A wide variety of UPA-series adaptors (see Accessories), which are compatible with the V100 optical mounts, allow other various sizes and types of optics to be securely held and positioned. Precision 100-TPI adjustment screws with brass inserts are standard on all V100-series mounts providing exceptionally smooth, high-resolution adjustment. P100A Series Optical Mounts provide several additional component-holding configurations such as a clear quadrant version, a 30-mm diameter version, a microscope objective holding version, and a thin-optics version. A variety of miniature platform mounts in sizes of 0.50, 0.75 and 1.0 inch are also available.
VIZIX V100 Series Optical Mounts are ideal for general purpose applications requiring a compact, robust, kinematic design at an economical price. They are available in an aperture version for 1-in. (25.4-mm) diameter optics, as well as a 2.0-inch platform version for holding mounted mirrors, prisms, or cube beamsplitters. A wide variety of UPA-series adaptors (see Accessories), which are compatible with the V100 optical mounts, allow other various sizes and types of optics to be securely held and positioned. Precision 100-TPI adjustment screws with brass inserts are standard on all V100-series mounts providing exceptionally smooth, high-resolution adjustment. P100A Series Optical Mounts provide several additional component-holding configurations such as a clear quadrant version, a 30-mm diameter version, a microscope objective holding version, and a thin-optics version. A variety of miniature platform mounts in sizes of 0.50, 0.75 and 1.0 inch are also available.
|
|
|
|
|
|
|
|
VIZIX Optical Mount Ordering Information | | Quantity | Model | Description | Price | | | VIZIX Optical Mounts | | | V100 | VIZIX Optical Mount, 25.4mm, 2 Actuators, Knob, Brass Inserts, ±4 | | | | V100-P2 | VIZIX Platform Optical Mount, 50.8mm, 2 Actuators, Knob, Brass Inserts, ±4 | | | | VIZIX Accessories | | | UPA1-.5 | Mirror Mount Adapter, 25.4mm to 12.7mm Diameter | | | | UPA1-.75 | Mirror Mount Adapter, 25.4mm to 19.05mm Diameter | | | | UPA.5 | Mirror Holder, 12.7mm Diameter | | | | UPA.75 | Mirror Holder, 19.05mm Diameter | | | | UPA1 | Mirror Holder, 25.4mm Diameter | | | | UPA2 | Mirror Holder, 50.8mm Diameter | | | | A-1.25-1 | Thin Optic Adaptor | | | | P100-HA | Horizontal Adaptor | | | | COR-1 | Center of Rotation Adaptor (for P100-P) | |
| Performa Optical Mount Ordering Information | | Quantity | Model | Description | Price | | | P100A-AC | Performa Optical Mount, 25.4mm, 2 Actuators, Knob, Clear, ±4° | | | | P100A-AC-1 | Performa Optical Mount, 25.4mm, 2 Actuators, Lockable, Knob, Clear, ±4° | | | | P100A-AC-H | Performa Optical Mount, 25.4mm, 2 Actuators, Hex, Clear, ±4° | | | | P100A-A-30 | Performa Optical Mount, 30.0mm, 2 Actuators, Knob, ±3.75° | | | | P100A-T | Performa Optical Mount, 25.4mm Thin Optic, 2 Actuators, Knob, ±4° | | | | P100A-T-H | Performa Optical Mount, 25.4mm Thin Optic, 2 Actuators, Hex, ±4° | | | | P100A-M | Performa Optical Mount, Microscope Objective Thread, 2 Actuators, Knob, ±4° | | | | P100A-M-1 | Performa Optical Mount, Microscope Objective Thread, 2 Actuators, Knob, Lockable, ±4° | | | | MM-050-HEX | Platform Optical Mount, 12.7mm, 2 Actuators, Hex, ±11° | | | | MM-075-HEX | Platform Optical Mount, 19.05mm, 2 Actuators, Hex, ±11° | | | | P100-P | Performa Platform Optical Mount, 25.4mm, 2 Actuators, Knob, ±6° | | | | P100-P-H | Performa Platform Optical Mount, 25.4mm, 2 Actuators, Hex, ±6° | |
| Ordering Information, Metric Versions | | Quantity | Model | Description | Price | | | MM-050-HEX-M | Platform Optical Mount, 12.7mm, 2 Actuators, Hex, ±11°, Metric | | | | MM-075-HEX-M | Platform Optical Mount, 19.05mm, 2 Actuators, Hex, ±11°, Metric | | | | M-P100-P | Performa Platform Optical Mount, 25.4mm, 2 Actuators, Knob, ±6°, Metric | | | | M-P100-P-H | Performa Platform Optical Mount, 25.4mm, 2 Actuators, Hex, ±6°, Metric | |
| Thin Optic Mounts require the A-1.25-1 adaptor, not included
U.S. Patents 6,304,393 and 5,930,057 | |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|