|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Custom Solutions
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Mirror Mounts > VGM Series Vertical-Drive Gimbal Optical Mounts

VGM Series Vertical-Drive Gimbal Optical Mounts
VGM Series Vertical-Drive Gimbal Optical Mounts
(left to right) VGM-1BD and VGM-2BD

  • Top- or Side-mounted micrometers keep hands out of beam path during adjustment
  • Compact, vertical design fits into tight spaces
  • Very low cross-coupling for fast, independent axis adjustments
  • ±2° travel (±1.5° VGM-2)
  • Adaptor accommodates 0.5 in. optics

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
Compact VGM Series Vertical-Drive Gimbal Mounts simplify true gimbal adjustment of optics up to 2 in. in diameter without sacrificing stable, high-resolution positioning performance. With both drives accessible from the same side, these mounts are ideal for applications where adjustments must be performed without obstructing the beam path, such as laser-cavity mirrors, output couplers and beamsplitters. By extending the drives through the top or side of safety enclosures, adjustments can be made without enclosure removal.
Optics are positioned so that their front surface is at the gimbal plane for uncompromised adjustability. Precision manufacturing techniques result in isolated, independent axis adjustments with minimum cross-talk and drift for demanding intra-cavity applications.



Ordering Information
 Quantity  Model  Description  Price
   25.4mm (1 inch) Vertical-Drive Gimbal Mounts
 
Available Today
 VGM-1AJS  VGM Vertical-Drive Gimbal Optical Mount, 25.4mm, AJS Adjusment Screws, ±2°  
$555.90
 
5 Weeks
 VGM-1BHC  VGM Vertical-Drive Gimbal Optical Mount, 25.4mm, BHS Adjusment Screws, ±2°  
$555.90
 
5 Weeks
 VGM-1BM  VGM Vertical-Drive Gimbal Optical Mount, 25.4mm, Standard Micometers, ±2°  
$926.16
 
Call For Availability
 VGM-1BD  VGM Vertical-Drive Gimbal Optical Mount, 25.4mm, Differential Micrometers, ±2°  
$1145.00
 
Available Today
 VGM-1N  VGM Vertical-Drive Gimbal Optical Mount, 25.4mm, No Actuators  
$516.12
   50.8mm (2 inch) Vertical-Drive Gimbal Mounts
 
14 Weeks
 VGM-2AJS  VGM Vertical-Drive Gimbal Optical Mount, 50.8mm, AJS Adjusment Screws, ±1.5°  
$668.10
 
5 Weeks
 VGM-2BHC  VGM Vertical-Drive Gimbal Optical Mount, 50.8mm, BHS Adjusment Screws, ±1.5°  
$668.10
 
Available Today
 VGM-2BM  VGM Vertical-Drive Gimbal Optical Mount, 50.8mm, Standard Micometers, ±1.5°  
$1033.00
 
Call For Availability
 VGM-2BD  VGM Vertical-Drive Gimbal Optical Mount, 50.8mm, Differential Micrometers, ±1.5°  
$1246.00
 
Available Today
 VGM-2N  VGM Vertical-Drive Gimbal Optical Mount, 50.8mm, No Actuators  
$628.32
   Accessories
 
Available Today
 VGM-A-1-0.5  VGM Optical Diameter Adapter, 25.4mm to 12.7mm (1 to 1/2 inch)  
$85.68



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .