|
|
| VALUMAX® Right-Angle Prisms |
|
|

|
- Ideal for OEM applications
- High quality, excellent value
- For beam bending and retroreflection
- Available with an aluminized hypotenuse or uncoated
- Sizes ranging from 550.8 mm
|
|
|
|
Product DescriptionProduct DetailSpecificationsCatalog PDF |
Product Description
VALUMAX® right-angle prisms are high quality, excellent value solutions for beam bending and retroreflection applications. The fine balance between performance and cost has been optimized, making these prisms ideal for OEM applications in the visible and near infrared. These BK 7 prisms are available in many sizes from 5-50.8 mm either uncoated or with an aluminized hypotenuse overcoated with black paint.
VALUMAX® right-angle prisms are high quality, excellent value solutions for beam bending and retroreflection applications. The fine balance between performance and cost has been optimized, making these prisms ideal for OEM applications in the visible and near infrared. These BK 7 prisms are available in many sizes from 5-50.8 mm either uncoated or with an aluminized hypotenuse overcoated with black paint.
Ordering Information |
| Quantity |
Model |
Description |
Price |
| |
Uncoated |
Available Today |
BRP-5 |
VALUMAX® Right-Angle Prism, BK7, A=B=C=5.0mm, Uncoated |
$44.99 |
Available Today |
BRP-10 |
VALUMAX® Right-Angle Prism, BK7, A=B=C=10.0mm, Uncoated |
$37.99 |
Available Today |
BRP-12.7 |
VALUMAX® Right-Angle Prism, BK7, A=B=C=12.7mm, Uncoated |
$37.99 |
Available Today |
BRP-15 |
VALUMAX® Right-Angle Prism, BK7, A=B=C=15.0mm, Uncoated |
$39.99 |
Available Today |
BRP-20 |
VALUMAX® Right-Angle Prism, BK7, A=B=C=20.0mm, Uncoated |
$44.99 |
Available Today |
BRP-25.4 |
VALUMAX® Right-Angle Prism, BK7, A=B=C=25.4mm, Uncoated |
$49.99 |
Available Today |
BRP-30 |
VALUMAX® Right-Angle Prism, BK7, A=B=C=30.0mm, Uncoated |
$70.00 |
Available Today |
BRP-40 |
VALUMAX® Right-Angle Prism, BK7, A=B=C=40.0mm, Uncoated |
$117.00 |
Available Today |
BRP-50.8 |
VALUMAX® Right-Angle Prism, BK7, A=B=C=50.8mm, Uncoated |
$172.00 |
| |
Aluminized Hypotenuse |
Available Today |
BRP-5-A |
VALUMAX® Right-Angle Prism, BK7, A=B=C=5.0mm, Aluminized Hypotenuse |
$60.00 |
9 Weeks |
BRP-10-A |
VALUMAX® Right-Angle Prism, BK7, A=B=C=10.0mm, Aluminized Hypotenuse |
$52.00 |
Available Today |
BRP-12.7-A |
VALUMAX® Right-Angle Prism, BK7, A=B=C=12.7mm, Aluminized Hypotenuse |
$52.00 |
Available Today |
BRP-15-A |
VALUMAX® Right-Angle Prism, BK7, A=B=C=15.0mm, Aluminized Hypotenuse |
$57.00 |
Available Today |
BRP-20-A |
VALUMAX® Right-Angle Prism, BK7, A=B=C=20.0mm, Aluminized Hypotenuse |
$66.00 |
Available Today |
BRP-25.4-A |
VALUMAX® Right-Angle Prism, BK7, A=B=C=25.4mm, Aluminized Hypotenuse |
$69.00 |
Available Today |
BRP-30-A |
VALUMAX® Right-Angle Prism, BK7, A=B=C=30.0mm, Aluminized Hypotenuse |
$91.00 |
Available Today |
BRP-40-A |
VALUMAX® Right-Angle Prism, BK7, A=B=C=40.0mm, Aluminized Hypotenuse |
$152.00 |
Available Today |
BRP-50.8-A |
VALUMAX® Right-Angle Prism, BK7, A=B=C=50.8mm, Aluminized Hypotenuse |
$199.00 |
|

|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|