|
|
| VALUMAX® Posts and Post Holders |
|
|
VPHV-F Series post holders include clamping fork
|
-
Low cost, precision molded composite material- Thermal and electrical insulative properties
- Unique collet locking mechanism
- Integrated pedestal base
|
|
|
|
Product Description
Product Detail
Drawings
Catalog PDF
3-D Model
|
Product Description
VALUMAX® Series Posts and Post Holders are precision molded from a composite material with thermal and electrical insulating properties as well as an exceptional degree of thermal stability, dimensional stability, and chemical resistance. VALUMAX posts and post holders are ideal for cost sensitive or non-critical mounting applications. VALUMAX® SPV Series Posts are 0.5 in. (12.7 mm) in diameter with a 8-32 (M4) tapped hole in one end and a 1/4-20 (M6) tapped hole in the other end. Each post is supplied with a 8-32 (M4) double-ended set screw, so the set screw can be easily removed regardless of which end protrudes. VALUMAX series posts can also be used with VPH and VPT series post holders. VALUMAX® VPHV Series Post Holders feature a unique collet locking mechanism allowing the orientation of an optical mount to be easily adjusted with one hand. The pedestal base offers the flexibility of securing components anywhere on an optical table when using a PS-F Slotted Clamping Fork. The VPHV-F model post holders include a clamping fork with the VALUMAX® post holder of your choice. The post holders have an open bore, so that the post can be lowered completely to the table surface. The ...
VALUMAX® Series Posts and Post Holders are precision molded from a composite material with thermal and electrical insulating properties as well as an exceptional degree of thermal stability, dimensional stability, and chemical resistance. VALUMAX posts and post holders are ideal for cost sensitive or non-critical mounting applications. VALUMAX® SPV Series Posts are 0.5 in. (12.7 mm) in diameter with a 8-32 (M4) tapped hole in one end and a 1/4-20 (M6) tapped hole in the other end. Each post is supplied with a 8-32 (M4) double-ended set screw, so the set screw can be easily removed regardless of which end protrudes. VALUMAX series posts can also be used with VPH and VPT series post holders. VALUMAX® VPHV Series Post Holders feature a unique collet locking mechanism allowing the orientation of an optical mount to be easily adjusted with one hand. The pedestal base offers the flexibility of securing components anywhere on an optical table when using a PS-F Slotted Clamping Fork. The VPHV-F model post holders include a clamping fork with the VALUMAX® post holder of your choice. The post holders have an open bore, so that the post can be lowered completely to the table surface. The optional threaded insert, VPHV-A (M-VPHV-A), can be threaded into the bottom of the post holder to provide a 1/4-20 (M6) threaded hole for attachment directly to an optical table or breadboard. They are sold in packs of 10. VALUMAX series post holders can also be used with SP Series Posts.
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | VALUMAX® Post Holder & Clamping Fork Bundle | | | VPHV-1-F | ValuMax Post Holder & Clamping Fork Bundle, 1 in. | | | | VPHV-1.5-F | ValuMax Post Holder & Clamping Fork Bundle, 1.5 in. | | | | VPHV-2-F | ValuMax Post Holder & Clamping Fork Bundle, 2 in. | | | | VPHV-3-F | ValuMax Post Holder & Clamping Fork Bundle, 3 in. | | | | VPHV-4-F | ValuMax Post Holder & Clamping Fork Bundle, 4 in. | | | | VALUMAX® Posts | | | SPV-0.75 | ValuMax Post, 0.5 in. Dia., 0.75 in., 8-32 & 1/4-20 Tapped holes | | | | SPV-1 | ValuMax Post, 0.5 in. Dia., 1 in., 8-32 & 1/4-20 Tapped holes | | | | SPV-1.5 | ValuMax Post, 0.5 in. Dia., 1.5 in., 8-32 & 1/4-20 Tapped holes | | | | SPV-2 | ValuMax Post, 0.5 in. Dia., 2 in., 8-32 & 1/4-20 Tapped holes | | | | SPV-3 | ValuMax Post, 0.5 in. Dia., 3 in., 8-32 & 1/4-20 Tapped holes | | | | SPV-4 | ValuMax Post, 0.5 in. Dia., 4 in. , 8-32 & 1/4-20 Tapped holes | | | | VALUMAX® Post Holders | | | VPHV-1 | ValuMax Post Holder, 1 in. | | | | VPHV-1.5 | ValuMax Post Holder, 1.5 in. | | | | VPHV-2 | ValuMax Post Holder, 2 in. | | | | VPHV-3 | ValuMax Post Holder, 3 in. | | | | VPHV-4 | ValuMax Post Holder, 4 in. | | | | VPHV-A | Post Holder Thread Adapter, 1/4-20, Bag of 10 | |
| Ordering Information, Metric | | Quantity | Model | Description | Price | | | M-SPV-0.75 | ValuMax Post, 12.7 mm Dia., 19 mm, M4 & M6 Tapped holes, Metric | | | | M-SPV-1 | ValuMax Post, 12.7 mm Dia., 25.4 mm, M4 & M6 Tapped holes, Metric | | | | M-SPV-1.5 | ValuMax Post, 12.7 mm Dia., 38.1 mm, M4 & M6 Tapped holes, Metric | | | | M-SPV-2 | ValuMax Post, 12.7 mm Dia., 50.8 mm, M4 & M6 Tapped holes, Metric | | | | M-SPV-3 | ValuMax Post, 12.7 mm Dia., 76.2 mm, M4 & M6 Tapped holes, Metric | | | | M-SPV-4 | ValuMax Post, 12.7 mm Dia., 101.6 mm, M4 & M6 Tapped holes, Metric | | | | M-VPHV-A | Post Holder Thread Adapter, M6, Bag of 10, Metric | |
| |
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|