Product Description
By taking advantage of advanced polishing techniques and our high volume manufacturing, VALUMAX® mirrors are truly cost effective. Seven standard metallic and dielectric broadband coatings are available, covering the UV, visible, and IR. These mirrors are available in 12.7, 19.05, 25.4, and 50.8 mm (0.5, 0.75, 1.0, and 2.0 in.) diameters and square sizes using Pyrex® substrates.
By taking advantage of advanced polishing techniques and our high volume manufacturing, VALUMAX® mirrors are truly cost effective. Seven standard metallic and dielectric broadband coatings are available, covering the UV, visible, and IR. These mirrors are available in 12.7, 19.05, 25.4, and 50.8 mm (0.5, 0.75, 1.0, and 2.0 in.) diameters and square sizes using Pyrex® substrates.
Ordering Information |
Coatings |
| Coating Type |
Wavelength Range |
Reflectivity |
Angle of Incidence |
Coating Code |
| Broadband Metallic |
| UV Enhanced Aluminum |
250600 nm |
Ravg >90 % |
|
AL.2 |
| Protected Aluminum |
400700 nm |
Ravg >88%, Rmin >83 % |
|
AL.1 |
| Enhanced Aluminum |
450700 nm |
Ravg >93%, Rmin >90 % |
|
ER.1 |
| Protected Silver |
4801100 nm 1.120 µm |
Ravg >96%, Rmin >93% Ravg >98.5%, Rmin >97 % |
|
ER.2 |
| Protected Gold |
6501700 nm 1.720 µm |
Ravg >96%, Rmin >92% Ravg >98%, Rmin >96 % |
|
ER.4 |
| Broadband Dielectric |
| Visible |
488694 nm |
Rs, Rp >99 % |
045° |
BD.1 |
| Near Infrared |
700950 nm 632.8 nm |
Rs >99%, Rp >98% Ravg >80 % |
045° 045° |
BD.2 |
|
12.7mm VALUMAX® Mirror Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
05SD520AL.2 |
VALUMAX Broadband Mirror, 12.7 x 12.7 x 3.1mm, λ/10, 250-600nm |
$59.00 |
Available Today |
05SD520ER.1 |
VALUMAX Broadband Mirror, 12.7 x 12.7 x 3.1mm, λ/10, 450-700nm |
$49.00 |
Available Today |
05SD520ER.2 |
VALUMAX Broadband Mirror, 12.7 x 12.7 x 3.1mm, λ/10, 480-20,000nm |
$59.00 |
Available Today |
05SD520ER.4 |
VALUMAX Broadband Mirror, 12.7 x 12.7 x 3.1mm, λ/10, 650-20,000nm |
$69.00 |
Available Today |
05SD520BD.1 |
VALUMAX Broadband Mirror, 12.7 x 12.7 x 3.1mm, λ/10, 488-694nm |
$69.00 |
Available Today |
05SD520BD.2 |
VALUMAX Broadband Mirror, 12.7 x 12.7 x 3.1mm, λ/10, 700-950nm |
$69.00 |
|
19.05mm VALUMAX® Mirror Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
07SD520AL.2 |
VALUMAX Broadband Mirror, 19.05 x 19.05 x 4.57mm, λ/10, 250-600nm |
$59.00 |
14 Weeks |
07SD520ER.1 |
VALUMAX Broadband Mirror, 19.05 x 19.05 x 4.57mm, λ/10, 450-700nm |
$59.00 |
Available Today |
07SD520ER.2 |
VALUMAX Broadband Mirror, 19.05 x 19.05 x 4.57mm, λ/10, 480-20,000nm |
$79.00 |
Available Today |
07SD520ER.4 |
VALUMAX Broadband Mirror, 19.05 x 19.05 x 4.57mm, λ/10, 650-20,000nm |
$89.00 |
Available Today |
07SD520BD.1 |
VALUMAX Broadband Mirror, 19.05 x 19.05 x 4.57mm, λ/10, 488-694nm |
$89.00 |
Available Today |
07SD520BD.2 |
VALUMAX Broadband Mirror, 19.05 x 19.05 x 4.57mm, λ/10, 700-950nm |
$89.00 |
|
25.4mm VALUMAX® Mirror Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
10SD520AL.2 |
VALUMAX Broadband Mirror, 25.4 x 25.4 x 6.0mm, λ/10, 250-600nm |
$79.99 |
Available Today |
10SD520ER.1 |
VALUMAX Broadband Mirror, 25.4 x 25.4 x 6.0mm, λ/10, 450-700nm |
$79.99 |
Available Today |
10SD520ER.2 |
VALUMAX Broadband Mirror, 25.4 x 25.4 x 6.0mm, λ/10, 480-20,000nm |
$89.99 |
Available Today |
10SD520ER.4 |
VALUMAX Broadband Mirror, 25.4 x 25.4 x 6.0mm, λ/10, 650-20,000nm |
$109.99 |
Available Today |
10SD520BD.1 |
VALUMAX Broadband Mirror, 25.4 x 25.4 x 6.0mm, λ/10, 488-694nm |
$109.99 |
Available Today |
10SD520BD.2 |
VALUMAX Broadband Mirror, 25.4 x 25.4 x 6.0mm, λ/10, 700-950nm |
$109.99 |
|
50.8mm VALUMAX® Mirror Ordering Information |
| Quantity |
Model |
Description |
Price |
14 Weeks |
20SD520AL.2 |
VALUMAX Broadband Mirror, 50.8 x 50.8 x 12.0mm, λ/10, 250-600nm |
$139.00 |
Available Today |
20SD520ER.1 |
VALUMAX Broadband Mirror, 50.8 x 50.8 x 12.0mm, λ/10, 450-700nm |
$139.00 |
Available Today |
20SD520ER.2 |
VALUMAX Broadband Mirror, 50.8 x 50.8 x 12.0mm, λ/10, 480-20,000nm |
$169.00 |
Available Today |
20SD520ER.4 |
VALUMAX Broadband Mirror, 50.8 x 50.8 x 12.0mm, λ/10, 650-20,000nm |
$203.00 |
Available Today |
20SD520BD.1 |
VALUMAX Broadband Mirror, 50.8 x 50.8 x 12.0mm, λ/10, 488-694nm |
$199.00 |
Available Today |
20SD520BD.2 |
VALUMAX Broadband Mirror, 50.8 x 50.8 x 12.0mm, λ/10, 700-950nm |
$209.00 |
|
|