Ultrafast Pulse Characterization Solutions Guide

Newport offers several predesigned solutions for ultrafast laser pulse characterizations. These kits can be used for picoseconds to femtosecond laser pulses. Amplitude and phase characterization kit can be used to measure the pulse width as well as phase of the laser pulse. In addition to the pulse characterization solution Newport also offers prism compressor to reduce the pulse width, and optical delay line kit for spectroscopy applications.

Solution Features and Benefits
Prism Compressor Prism Compressor for Ultrashort Laser Pulses • Compensates for material dispersion that can cause pulse broadening of femtosecond pulses
• Three different choices of prism materials
• Fast adjustment of prism separation
• Designed to work with Spectra-Physics Ti:Sapphire ultrafast lasers, OPA and OPO
• All parts tested and certified to work and fit together
Long Scan Auto Long Scan Autocorrelator • Complete solution for performing long scanning range autocorrelations of ultrafast lasers
• Scanning range of 160 ps with 25 fs resolution
• Suitable for beam sizes of up to 10 mm
• Pulse contrast measurements up to 7000:1
• Designed to work with Spectra-Physics® Ultrafast Ti:Sapphire lasers, OPOs and OPAs
• All parts selected and tested to work together
Fig 7.8 Amplitude and Phase Characterization of Ultrashort Laser Pulses • Accurate measurement of ultrashort pulses
• Self-Diffraction FROG and Second Harmonic FROG
• All parts selected and tested to work together
41591 odl-opt assy Optical Delay Line Kit • Comprehensive all-in-one kit provides complete solution
• Products pre-selected to ensure system compatibility
• Wide selection of options and configurations from standard precision components
• Easy to use motion controllers and setup