Ultrafast Laser Output Coupler Mirrors
  • 12% transmission, 720–890 nm
  • 88% reflectivity, 720–890 nm
Share This Page
DescriptionSpecifications Models Catalog PDF

Our OC.20 mirror coating is designed for laser cavity output coupling in the wavelength range of 720–890 nm. This coating is carefully designed and manufactured to deliver minimum pulse dispersion and the wide bandwidth required for ultrashort pulse laser systems. OC.20 offers reflection of 88% and transmission of 12% with essentially zero absorption from 720–890 nm. An AR.16 broadband antireflection coating on the second surface of the output coupler reduces unwanted secondary reflections. The OC.20 coating is available on 12.7 and 25.4 mm diameter flat precision polished BK 7 substrates.