DescriptionSpecifications
Models
Catalog PDF
When transmitting an ultrafast laser beam through a number of optical components, the pulse will spread and become chirped. The Ultrafast Chirped Mirrors are the solution to compensate for pulse broadening effects. These mirrors provide a negative group velocity dispersion to the incoming laser beam with every bounce off the surface. By setting up a two or three mirror configuration, the laser beam can bounce back and forth between the mirrors many times to compensate for pulse dispersion effects.
These mirrors can be mounted into Newport's patented clear quadrant mounts to create the closest separation between two mirrors to allow for a large number of bounces between elements (U.S. Patents: 6,304,393; 5,930,057, and 6,016,230). The high reflectivity of the mirror will preserve the laser beam intensity. Designed to reflect over 99.8% from 700 to 900 nm, this mirror is ideal to use with Spectra-Physics Tsunami®, Spitfire® Pro, or Mai Tai® lasers. Careful thin film design and advanced coating processes result in a mirror with maximum reflectivity, high bandwidth and negative Group Velocity Dispersion. This general purpose chirped mirror is optimized for use with 20 fsec pulses and longer. |
|
SUPREMA® clear quadrant mounts see Precision Stainless Steel Mirror Mounts
|
GVD and the Cubic Term |
Group velocity dispersion (GVD) and the cubic term of the phase expansion are shown for reference. True mirror performance can be affected by manufacturing tolerances and repeatability. Newport minimizes these effects with the use of state-of-the-art thin film production equipment and computer controlled processes. These mirrors have been successfully tested for use with Spectra-Physics Ultrafast Lasers. |
Specifications
| Material | Fused Silica |
| Surface Flatness S1 | ≤ λ/4 at 632.8 nm over the clear aperture |
| Clear Aperture | ≥ central 78% of diameter |
| Surface Quality | 20-10 scratch-dig |
| Diameter Tolerance | +0/-0.13 mm |
| Thickness Tolerance | ±0.38 mm |
| Wedge | < 10 arc min |
| Chamfers | 0.25-0.76 mm face width x 45° ±15° |
| Angle of Incidence | 0° - 10° |
| S1 Coating | UF.40, Rs >99.8 %, 700900 nm, Rp >99.8 %, 700900 nm |
| S2 Coating | None |
| Durability | MIL-C-675C, moderate abrasion |
| Cleaning | Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended (Unknown type Newport.Step.Product.XRefElement) |