|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Windows
 Show All Product Lines
Home > Products > Optics > Ultrafast Laser Optics > Ultrafast Laser Chirped Mirrors

Ultrafast Laser Chirped Mirrors
Ultrafast Laser Chirped Mirrors

  • Negative Group Velocity Dispersion
  • Broad wavelength range
  • Superior reflectivity
  • Rs,p >99.8% from 700–900 nm

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF
Product Description
When transmitting an ultrafast laser beam through a number of optical components, the pulse will spread and become chirped. Newport's Ultrafast Chirped Mirrors are the solution to compensate for pulse broadening effects. These mirors provide a negative group velocity dispersion to the incoming laser beam with every bounce off the surface. By setting up a two or three mirror configuration, the laser beam can bounce back and forth between the mirrors many times to compensate for pulse dispersion effects.
These mirrors can be mounted into Newport's patented clear quadrant mounts to create the closest separation between two mirrors to allow for a large number of bounces between elements (U.S. Patents: 6,304,393; 5,930,057, and 6,016,230). The high reflectivity of the mirror will preserve the laser beam intensity. Designed to reflect over 99.8% from 700 to 900 nm, this mirror is ideal to use with Spectra-Physics Tsunami®, Spitfire® Pro, or Mai Tai® lasers. Careful thin film design and advanced coating processes result in a mirror with maximum reflectivity, high bandwidth and negative Group Velocity Dispersion. This general purpose chirped mirror is optimized for use with 20 fsec pulses and longer.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 10Q20UF.40  Ultrafast Laser Chirped Mirror, 25.4 Dia, 6.0mm, 700-900nm  
$780.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .