|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Mirrors > Ultrafast Laser Broadband 45° Mirrors

Ultrafast Laser Broadband 45° Mirrors
Ultrafast Laser Broadband 45° Mirrors

  • Minimum pulse dispersion
  • Rs >99% from 700–930 nm
  • Rp >99% from 730–870 nm
  • Laboratory tested to withstand up to 1 TW/cm2 with 100 fsec pulses at 5 Hz at 800 nm

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF
Product Description
This mirror is ideal for use with ultrashort pulse lasers as a high reflectance beamsteering mirror at 45° angle of incidence. Careful thin film design and an advanced coating process results in a mirror with maximum reflectivity and bandwidth with minimum effect on pulse dispersion available in 12.7 mm, 25.4 mm, and a new 50.8 mm diameter size.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 05B20UF.25  Ultrafast Laser Broadband 45° Mirror, 12.7 Dia, 9.53mm, 700-930nm  
$229.00
 
Available Today
 10B20UF.25  Ultrafast Laser Broadband 45° Mirror, 25.4 Dia, 6.10mm, 700-930nm  
$269.00
 
Available Today
 20B20UF.25  Ultrafast Laser Broadband 45° Mirror, 50.8 Dia, 9.40mm, 700-930nm  
$399.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .