|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Prisms > Ultrafast Laser Brewster's Angle Dispersing Prisms

Ultrafast Laser Brewster's Angle Dispersing Prisms
Ultrafast Laser Brewster's Angle Dispersing Prisms

  • For precise dispersion compensation
  • For external cavity pulse manipulation
  • UV fused silica, LaKL21 optical glass or NEW SF10 higher index material
  • 15 mm or 25 mm sizes

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF
Product Description
These prisms are used intracavity to compensate for dispersion of fixed cavity optics, such as a Ti:Sapphire crystal, or external cavity to manipulate pulse characteristics. Three prism materials (fused silica, SF10 and LaKL21) are offered to compensate for different pulse dispersion conditions. Two sizes are available in each material: 25 mm and 15 mm.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 06SB10  Ultrafast Brewster's Angle Dispersing Prism, UV Fused Silica, 15mm, 185-2100nm  
$299.00
 
Available Today
 06LK10  Ultrafast Laser Brewster's Angle Dispersing Prism, LaKL21, 15.0mm, 370-2000nm  
$259.00
 
Available Today
 06SF10  Ultrafast Laser Brewster's Angle Dispersing Prism, SF10, 15.0mm, 370-2000nm  
$259.00
 
Available Today
 10SB10  Ultrafast Laser Brewster's Angle Dispersing Prism, UV Fused Silica, 25.0mm, 185-2100nm  
$389.00
 
Available Today
 10LK10  Ultrafast Laser Brewster's Angle Dispersing Prism, LaKL21, 25.0mm, 370-2000nm  
$513.00
 
Available Today
 10SF10  Ultrafast Laser Brewster's Angle Dispersing Prism, SF10, 25.0mm, 370-2000nm  
$399.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .