|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Beamsplitters > Ultrafast Laser Beamsplitters

Ultrafast Laser Beamsplitters
Ultrafast Laser Beamsplitters

  • Minimum pulse dispersion
  • Maximum bandwidth, 700–950 nm
  • Low wavefront distortion

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF
Product Description
These 50/50 beamsplitters are designed to minimize pulse dispersion of reflected and transmitted ultrafast laser pulses. The front surface of the beamsplitter designed for S-polarized light is coated to provide a 50/50 split at 45° angle of incidence from 700–950 nm, and the back surface is antireflection coated. The beamsplitter for the P-Polarized light is coated to provide a 50/50 split at 45° angle of incidence from 680-1060nm. The UB.4 beamplitters can be used to split the P polarized output beam from Spectra Physics ultrafast amplifiers and oscillators Solstice, Spitfire, and Mai Tai. The UB.2 beamsplitters can be used for S polarized output light from Tsunami.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 10RQ00UB.2  Ultrafast Laser Beamsplitter for S Polarized Light, 25.4 Dia, 700-950nm  
$249.00
 
Available Today
 20RQ00UB.2  Ultrafast Laser Beamsplitter for S Polarized Light, 50.8 Dia, 700-950nm  
$319.00
 
Available Today
 10RQ00UB.4  Ultrafast Laser Beamsplitter for P Polarized Light, 25.4 Dia, 680-1080nm  
$299.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .